Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Accessories Optical Identification

Choose your product

Next PageLast Page
Product
109.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Ethernet bus cable M12 plug straight A-coded 8-pin to RJ45 plug straight 8-pin, PUR cable green, Cat6A, pairs shielded and overall shield, for connection of VOS camerasfa
1,262.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Opening angle of the light beam: 10°, white light, 16 high-power LEDs, light field size: dia. 71 mm x 104 mm, integrated flash controllerfa
1,547.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Opening angle of the light beam: 48°x19°, white light, 16 high-power LEDs, light field size: 242 x 18 mm, integrated flash controllerfa
841.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Opening angle of the light beam: 49°, white light, 1 high-power LED, light field size: dia. 24.2 mm, integrated flash controllerfa
1,984.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


White light, 576 high-power LEDs, diffused light, can be used as back lighting, light field size: 200 x 200 mm, integrated flash controllerfa
53.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Mounting bracket for attaching VOS ring lights to VOS2000 sensorsfa
215.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Fixed focal length lens, high-resolution, compact Megapixel lens, with locking screws for C-mount camerasfa
215.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Fixed focal length lens, high-resolution, compact Megapixel lens, with locking screws for C-mount camerasfa

Adapter cable TC1200 on connection boxfa

Connector box for barcode scanner, Connect up to 32 scanners to a network with ID-NetTM, Option of upgrading with memory module, Easy scanner connection by means of clamp terminals, Degree of protection IP65fa
Next PageLast Page

Narrow down search result list

Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.