Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Power supply ODZ-MAH-5V-110V

ODZ-MAH-5V-110V
  • For use in North America

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ODZ-MAH-5V-110V

Product Description
Power supply
Output
Output rated operating current1500 mA , short-circuit protected
Output voltage5 V DC / 5 %
Compliance with standards and directives
Directive conformity
EMC Directive 89/336/EECEN 60950
Ambient conditions
Ambient temperature0 ... 40 °C (32 ... 104 °F)
Storage temperature-10 ... 80 °C (14 ... 176 °F)
Mechanical specifications
Degree of protectionIP20
ConnectionSupply voltage: 5.5 mm hollow connector
power plug
Massapprox. 135 g
Dimensions72 mm x 52 mm x 35 mm

Classifications

SystemClasscode
ECLASS 13.027040301
ECLASS 12.027040301
ECLASS 11.027040301
ECLASS 10.0.127040301
ECLASS 9.027040301
ECLASS 8.027040301
ECLASS 5.127040301
ETIM 9.0EC002540
ETIM 8.0EC002540
ETIM 7.0EC002540
ETIM 6.0EC002540
ETIM 5.0EC002540
UNSPSC 12.139121004

Details: ODZ-MAH-5V-110V

Function

ODZ-MAH-5V-110V is suitable as a stationary power supply source for handhelds belonging to the product families ODT-HH-MAH* and I*T-HH20 without a lithium-ion battery. You also need to use the power supply cable ODZ-MAH-CAB-CHARGE for the connection to the handheld.

Associated Products: ODZ-MAH-5V-110V

Accessory of
Adapter cable, RJ50 to RS 232fa
Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.