Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

oscillating mirror OM-VB14N

OM-VB14N

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OM-VB14N

Product Description
oscillating mirror for the VB14N barcode scanner series
General specifications
Reading angle10 ... 40 ° , adjustable
Nominal ratings
Oscillator frequency0.5 ... 4 Hz , adjustable
Electrical specifications
Operating voltage10 ... 30 V DC
Operating currentmax. 40 mA @ 10 V DC
Power consumptionmax. 1 W @ 30 V DC
Inrush current1.2 A @ 10 V DC at max. duration = 100 ms
Output
Response timemax. 1 ms
Ambient conditions
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humidity90 % , noncondensing
Shock resistanceIEC 68-2-6 FC 0,5 G at 9 ... 150 Hz 2 hours on each axis
Vibration resistanceIEC 68-2-27 Test EA 30G; 11 ms; 3 impacts on each axis
Mechanical specifications
Degree of protectionIP65 (with correct installation on the barcode scanner)
ConnectionConnector plug , 4-pin
Massapprox. 160 g
Dimensions
Height44 mm
Width68 mm

Classifications

SystemClasscode
ECLASS 13.027280192
ECLASS 12.027280192
ECLASS 11.027280192
ECLASS 10.0.127280192
ECLASS 9.027280192
ECLASS 8.027319290
ECLASS 5.127310290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: OM-VB14N

Function

The OM-VB14N oscillating mirror is an accessory for the VB14N barcode reader series. It is designed to generate homogeneous and adjustable raster reading through deflection of the scanning laser beam.

The system consists of the oscillating mirror attached to the scanner and allows a surface instead of a line to be observed; versatility and reading accuracy are therefore increased in "Picket Fence" reading mode.

Some examples are given in the following cases: codes presented at different "heights" on the reading surface; codes with printing defects.

The electronic and electromechanical components controlling the mirror movement are contained inside the rugged metal casing, which guarantees protection class IP65 when the OM-VB14N is mounted correctly onto the scanner.

The OM-VB14N is directly powered from the scanner through a connector which is accessible after removing the scanner cover (see assembly instructions).

Product Documentation: OM-VB14N

Language Selection:
ManualsLanguageFile TypeFile Size
Manual OM-VB14NENGPDF947 KB

Associated Products: OM-VB14N

Accessory of
Barcode scanner, Grid scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Grid scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Line scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Grid scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Line scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Grid scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Line scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Barcode scanner, Line scanner, Simple operation via function keys: test mode, code teaching and code optimization, Code reconstructor, Connect up to 32 scanners, Sturdy aluminum housingfa
Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.