Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Digital Printing

Pepperl+Fuchs offers a wide variety of sensors for your digital printing and ATM applications.

Ultrasonic double sheet detection sensors identify overlapping or double sheets irrespective of the media, whether fine papers, transparencies, or cardboards. For consistent front and lateral alignment photoelectric background suppression sensors precisely detect sheets and edges.

RFID technology reliably identifies consumables by tracking and tracing. Ink substances are also detected through toner cartridges using capacitive sensors.

Click on the green numbers to jump to your application in digital printing or ATM!


1 - Double Sheet Detection 2 - Consumables Identification 3 - Print Mark Detection 4 - Sheet Presence/Edge Detection 5 - Toner Level 6 - Low Cost Position Feedback 6 - Low Cost Position Feedback 7 - Sheet Edge Trigger/Transparent Sheet Detections 8 - Double Sheet Detection

Feeder system applications

 Double Sheet Detection

Double Sheet Detection

Sensor Solution:
Ultrasonic sensors UDC-18GM

Customer Benefits:

  • Identifies zero, one, or multiple (overlapping) sheets
  • Fast response time
  • Extremely wide media spectrum, including fine papers, transparencies, cardboard, glossy surfaces, and metal foils

Printing unit applications

 Consumables Identification

Consumables Identification

Sensor Solution:
RFID

Customer Benefits:

  • RFID enables automatic identification of consumables
  • Tracking and tracing
  • Reliable identification in harsh environments
 Print Mark Detection

Print Mark Detection

Sensor Solution:
Contrast and color sensors DK12, DF12

Customer Benefits:

  • Compact, rugged, die-cast housing
  • Adjustable connector position
  • High-visibility, dual-indicator LEDs
  • Static and dynamic Teach-In
  • 4-in-1 output minimizes inventory
 Sheet Presence/Edge Detection

Sheet Presence/Edge Detection

Sensor Solution:
Diffuse mode and slot sensors GL, ML4.2, SU18, SU19

Customer Benefits:

  • Consistent front and lateral alignment
  • Enhanced precision with background suppression sensors
  • 4-in-1 output eliminates additional inventory
  • Wide range of housing sizes available
 Toner Level

Toner Level

Sensor Solution:
Capacative sensors CBN12-F64, CBN10-F46

Customer Benefits:

  • Reliably detects granular or powdered ink substances
  • Detect contents through toner cartridge/waste bottles
  • Tried and tested technology
 Low Cost Position Feedback

Low Cost Position Feedback

Sensor Solution:
Slot sensors GL2, GL3, GL5

Customer Benefits:

  • Compact, cost-effective, accurate
  • Designed to fit in tight spaces
  • Extremely fast response time
  • Easy mounting
  • Wide variety of housing styles

ATM applications

 

Sheet Edge Trigger/Transparent Sheet Detections

Sensor Solution:
Diffuse mode and retroreflective sensors ML4.2, ML4.2-54-G, R2

Customer Benefits:

  • Consistent front and lateral alignment
  • Enhanced precision with background suppression sensors
  • Protected against paper dust and vibration
  • 4-in-1 output eliminates additional inventory
  • Transparent sheet detection
 

Double Sheet Detection

Sensor Solution:
Ultrasonic sensors UDC-18GM

Customer Benefits:

  • Identifies zero, one, or multiple (overlapping) sheets
  • Fast response time
  • Extremely wide media spectrum, including fine papers, transparencies, cardboard, glossy surfaces, and metal foils