Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

The Benefits of PRT Sensors

PRT Offers High Levels of Precision in Applications Ranging From a Few Millimeters to Several Hundred Meters

Success at the speed of light—the superiority of this technology lies in the power density of the light pulses, which is 1000 times greater than in sensors with constant light sources. The benefits that this technology delivers include large measurement ranges, high detection ranges, and absolute levels of precision. Negative influences such as ambient light or different reflection characteristics cannot impact the function of PRT sensors. This makes PRT the technology for high-quality results.


Accuracy

  • Direct method of measurement delivering precise, reliable, and clear measurements
  • Greater accuracy over longer distances
  • No offset of the measured value during prolonged operation
  • Clear measurement result, even when several targets are present in the detection range


Immunity

  • High degree of immunity to ambient light
  • No mutual interference
  • Minimal susceptibility to changes in the measurement path caused by environmental influences
  • Reliable suppression of interfering influences such as dust or mist
  • Reliable blanking of objects in the distant background


Insensitivity

  • Little influence on the properties of the object, practically no black-white difference
  • Reliable operation, even in applications in the frozen storage sector at temperatures to -30 °C
  • Fully capable of detecting multiple targets, can be used in safety-critical applications

With state-of-the-art technologies, the distance sensors offer the highest levels of precision and reliability ...