Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Contact Customer Service
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Contact Customer Service

Ultrasonic Sensors Provide Safety and Efficiency on a Log Flume Ride

When it's a long, hot summer, theme parks with water attractions such as a log flume ride provide a refreshing and fun venue for visitors to stay cool. Ultrasonic sensors help ensure both safety and operational efficiency. 



Ultrasonic sensor technology from Pepperl+Fuchs ensures reliable area control in log flume rides.

The application

Log flume rides are divided into several operational areas. For safety reasons, only one boat at a time can be in each area. In addition, the path must be cleared as quickly as possible for the next boat. In track-based rides, inductive sensors are commonly used. However, in log flumes, the boats need some space on either side to float in the water. In this application, ultrasonic technology is the ideal sensing solution.


The goal

Passenger safety is the top priority; the risk of boats colliding must be eliminated. At the same time, the system must ensure that the ride operates as smoothly as possible to reduce waiting times for park visitors.


The solution

An ultrasonic sensor is mounted at the exit of each area.
An ultrasonic sensor is mounted at the exit of each area.

To meet the safety requirements for a log flume ride, the technology has to work reliably. An ultrasonic sensor is mounted at the exit of each area. Once a boat goes through the exit, the next boat is able to come through. If the space is occupied, the boats that follow are prevented from entering.

Ultrasonic sensors detect the boats regardless of their shape, color, and occupancy. The ultrasonic sensors are noncontact, so there is no wear to the boat or the sensor. In this application, a UC6000-30GM70S-2E2R2-V15 ultrasonic sensor is used to detect the boats. This type of sensor can withstand extremely harsh environmental conditions and provides consistently reliable signals.

The sensor switching window – the range between the minimum and maximum distance in which the object is detected – is very simple and intuitive to adjust using two potentiometers. Adjustments can be made in everyday operating conditions on the device itself, reliably and specifically for the application. The detection range of the ultrasonic sensor is up to 6 m.


The benefit

Ultrasonic measuring is not adversely affected by changing weather conditions (strong sun, fog, temperature fluctuations). Detection faults caused by water spray can be avoided with correct adjustment of the measuring parameters. This minimizes the risk of accidental activation. The swivel head of the sensor is very easy to mount and align to the moving boats. It requires no maintenance, since neither dirt nor water droplets impair its function.


At a glance

  • Reliable signals in all conditions
  • Simple assembly and alignment
  • Simple, intuitive settings directly on the sensor
  • Maintenance-free operation
  • Safe and efficient control

PDF Downloads: Technology Guides Ultrasonic Sensors


undefined

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.