Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Contact Customer Service
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Contact Customer Service

Direct Detection Sensors

Choose your product

Next PageLast Page
Product

174.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa


Single head system, Switching output, 5 different output functions can be set, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa


Single head system, Analog output 4 mA ... 20 mA, Measuring window adjustable, Selectable sound lobe width, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa

410.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Single head system, Analog output 0 ... 10 V, Measuring window adjustable, Selectable sound lobe width, Series: -18GM, Operating voltage: 15 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: brass, nickel-platedfa

383.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Single head system, Extremely narrow projection cone, Switching output, Very small unusable area, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

383.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


Single head system, Switching output, Very small unusable area, 5 different output functions can be set, Series: -12GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP Normally open/closed , programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa


Single head system, Switching output, 5 different output functions can be set, Program input, Series: -30GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switch output PNP , Normally open/closed , programmable, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 5-pin, Housing: nickel plated brass; plastic components: PBTfa

174.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Ultrasonic direct detection sensor, Miniature design, Program input, Degree of protection IP67, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 %, Output type: 1 switch output PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: M8 x 1 connector , 4-pin, Housing: Polycarbonatefa

257.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 switching output E5, PNP NO/NC, programmable, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa

300.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Single head system, Short design, 40 mm, Function indicators visible from all directions, Analog output 4 mA ... 20 mA, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 analog output 4 ... 20 mA, short-circuit/overload protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pinfa
Next PageLast Page

Narrow down search result list

Operating Mode

Housing design

Upper Limit of Measuring Range

Type of Voltage

Type of Output

Method of Electrical Connection

Communication interface

Housing material

Functional safety related parameters

Application-specific characteristics

Approvals

USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.

undefined

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.
^