The product 'UBE800-F77-SE2-V31' is now added to your watch list.
The product 'UBE800-F77-SE2-V31' is already on your watch list.
Through-beam ultrasonic barrier, Miniature design, Highly visible LEDs for Power ON and switching state, High switching frequency, Sensing range: 0 ... 800 mm emitter/receiver spacing, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 80 %, Output type: 1 switch output PNP, NO, UL approval: cULus Listed, Class 2 Power Sourcefa
The product 'UBE1000-18GM40-SE2-V1' is now added to your watch list.
The product 'UBE1000-18GM40-SE2-V1' is already on your watch list.
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
The product 'UBE1000-18GM40A-SE2-V1' is now added to your watch list.
The product 'UBE1000-18GM40A-SE2-V1' is already on your watch list.
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: brass, nickel-platedfa
The product 'UBE1000-18GM40A-SE2-V1-Y205349' is now added to your watch list.
The product 'UBE1000-18GM40A-SE2-V1-Y205349' is already on your watch list.
Single head system, Short design, 40 mm, Function indicators visible from all directions, Switching output, Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: PNP, NO, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Connection: V1 connector (M12 x 1), 4-pin, Housing: brass, nickel-platedfa
The product 'UBE15M-F54-H1-V1' is now added to your watch list.
The product 'UBE15M-F54-H1-V1' is already on your watch list.
Multi-head system, Large sensing range, Large possible lateral distance between emitter and receiver, Separate evaluation, Sensing range: 0 ... 15000 mm , emitter - receiver synchronised, Series: -F54, Operating voltage: 16 ... 30 V DC , ripple 10 %SS 8 V DC with reduced transmitting power, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: Connector plug M12 x 1 , 4-pin, Housing: PBTfa
The product 'UBE15M-F54-H2-V1' is now added to your watch list.
The product 'UBE15M-F54-H2-V1' is already on your watch list.
Multi-head system, Large sensing range, Large possible lateral distance between emitter and receiver, Separate evaluation, Sensing range: 0 ... 15000 mm , emitter - receiver synchronised, Series: -F54, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Output type: 1 pulse output for echo run time, open collector NPN, short-circuit proof 0 level (active): UOL ≤ 2 V, IOL ≤ 15 mA 1 level (inactive): UOH = UB (pull-up R = 330 kOhm)fa
The product 'UBE15M-H1' is now added to your watch list.
The product 'UBE15M-H1' is already on your watch list.
Multi-head system, Large sensing range, Large possible lateral distance between emitter and receiver, One or two transducers connectable, Sensing range: 0 ... 15000 mm , emitter - receiver synchronised, Operating voltage: 16 ... 30 V DC , ripple 10 %SS 8 V DC with reduced transmitting power, UL approval: cULus Listed, General Purpose, CSA approval: cCSAus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
The product 'UBE800-F77-SE3-V31' is now added to your watch list.
The product 'UBE800-F77-SE3-V31' is already on your watch list.
Through-beam ultrasonic barrier, Miniature design, Highly visible LEDs for Power ON and switching state, High switching frequency, Sensing range: 0 ... 800 mm emitter/receiver spacing, Series: -F77, Rated operating voltage: 24 V DC, Operating voltage: 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 80 %, Output type: 1 switch output PNP , NC contact, UL approval: cULus Listed, Class 2 Power Sourcefa
Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.
undefined
?
^
We value your privacy!
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.