The product 'UDC-18GS-3EP1-IO-0,2M-V19' is now added to your watch list.
The product 'UDC-18GS-3EP1-IO-0,2M-V19' is already on your watch list.
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Very wide material spectrum, finest papers up to thin sheet metals as well as plastic- and metal foils, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDC, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Interface type: IO-Linkfa
The product 'UDC-18GS-3EP-IO-0,2M-V19' is now added to your watch list.
The product 'UDC-18GS-3EP-IO-0,2M-V19' is already on your watch list.
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Very wide material spectrum, finest papers up to thin sheet metals as well as plastic- and metal foils, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDC, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Interface type: IO-Linkfa
The product 'UDB-18GS-2E0-0,2M-V15' is now added to your watch list.
The product 'UDB-18GS-2E0-0,2M-V15' is already on your watch list.
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Perpendicular or inclined sensor mounting relative to the sheet plane possible, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: switching output: NPN , NO contactfa
The product 'UDB-18GS-2E1-0,2M-V15' is now added to your watch list.
The product 'UDB-18GS-2E1-0,2M-V15' is already on your watch list.
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Perpendicular or inclined sensor mounting relative to the sheet plane possible, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: switching output: NPN , NC contactfa
The product 'UDB-18GS-2E2-0,2M-V15' is now added to your watch list.
The product 'UDB-18GS-2E2-0,2M-V15' is already on your watch list.
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Perpendicular or inclined sensor mounting relative to the sheet plane possible, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: switching output: PNP , NO contactfa
The product 'UDB-18GS-2E3-0,2M-V15' is now added to your watch list.
The product 'UDB-18GS-2E3-0,2M-V15' is already on your watch list.
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Perpendicular or inclined sensor mounting relative to the sheet plane possible, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: switching output: PNP , NC contactfa
The product 'UDC-30GS-3EP-IO-0,2M-V19' is now added to your watch list.
The product 'UDC-30GS-3EP-IO-0,2M-V19' is already on your watch list.
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Insensitive to printing, colors, and shining surfaces, Perpendicular or inclined sensor mounting relative to the sheet plane possible, Sensing range: 50 ... 150 mm , optimal distance: 80 mm, Thread mold: M30, Construction type: Cylindrical, thread, Series: -UDC, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Interface type: IO-Linkfa
The product 'UGB-18GM50-255-2E3-150MM-V15-Y' is now added to your watch list.
The product 'UGB-18GM50-255-2E3-150MM-V15-Y' is already on your watch list.
Ultrasonic system for splice detection, Insensitive to printing, colors, and shining surfaces, Very high processing speeds are possible., Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic splice control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NC, UL approval: cULus Listed, General Purposefa
The product 'UDC-18GM50-255S-3E0' is now added to your watch list.
The product 'UDC-18GM50-255S-3E0' is already on your watch list.
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Short version, No teach-in required, Sensing range: 40 ... 100 mm optimal distance 75 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.
undefined
?
^
We value your privacy!
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.