Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ambient Conditions


In order for sensors to be able to meet the requirements placed on them, special considerations in the environmental conditions must be taken into account.


Ambient Temperature

The permissible ambient temperature is the temperature range in which a magnetic field sensor functions properly. The following applies to standard sensors from Pepperl+Fuchs:

  • Ambient temperature: -25 °C ... +75 °C

Degrees of Protection

Depending on the requirements, magnetic field sensors are protected according to IP65, IP67, or IP68 (EN 60529). Versions with degree of protection IP69K are available for use in especially harsh industrial environments.


e-news

Subscribe to our newsletter and receive regularly news and interesting information around the world of automation.

Subscribe
amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.

Magnetic Field Sensors

Take a look at the range of Pepperl+Fuchs magnetic field sensors.