Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Configure Your VisuNet FLX Edge

The HMI configurator will guide you the right individual Human Machine Interface from our VisuNet FLX Edge series, create your model number and allow you to easily receive a price quote. If you have any additional requirements that are not covered by our HMI configurator, then please click on "Request a Quote" and fill in the "Comments" section in the form. Our experts will happily assist you with creating your individual HMI solution.

This configurator requires Java-Script. Please activate Java-Script to use this configurator.

Um den Konfigurator zu verwenden, aktivieren Sie bitte Java-Script in Ihrem Browser.

VisuNet FLX Edge Options

You are not quite sure which options of our VisuNet FLX Edge series fit your application requirements best? The table below provides more details on the available technologies.

 


Thin Client Technology

PC Technology

Remote Monitor with dedicated thin client for virtualization Industrial grade PC with open, fully configurable and accessible operating system
  • Network-based monitor
  • Uses standard Ethernet technology
  • Almost no range limitation
  • Connection to the Host via Ethernet
  • Can be connected via remote desktop protocols like RDP, VNC etc.
  • Runs Pepperl+Fuchs RM Shell as firmware / OS
  • Additional firmware VisuNet CC allows users to efficiently manage all HMI systems
  • Industrial grade PC system
  • Uses standard Ethernet technology
  • Comes with Windows operating system preinstalled
  • Includes appropriate Windows license
  • Customers can install any 3rd party software e.g. PLC software package

EXTA4 Keyboard Configurator

The configurator will guide you the right EXTA4 keyboard for your Human Machine Interface.