Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Reading head, SSI interface, Gray code |
General specifications | ||
---|---|---|
Passage speed | ≤ 12.5 m/s | |
Measuring length | max. 314.5 m | |
Free tolerances to code rail | horizontal: 31 mm ( ± 15.5 mm ) vertical: 28 mm ( ± 14 mm ) |
|
Resolution | ± 0.4 mm (1,250 positions/m) | |
Functional safety related parameters | ||
MTTFd | 51 a | |
Mission Time (TM) | 10 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green: power on | |
Data flow indicator | LED yellow: data communication active | |
Error indicator | LED red flashing: read head outside of code rail solid on: internal diagnostic test failed |
|
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Power consumption | 11 VA at 24 V DC |
|
Interface | ||
Interface type | SSI interface | |
Data output code | binary code , 25 bit | |
Clock frequency | 100 ... 1000 kHz | |
Pause time | ≥ 20 µs double request possible, if tp ≤ 10 µs |
|
Standard conformity | ||
Emitted interference | DIN EN 61000-6-4 | |
Noise immunity | DIN EN 61000-6-2 | |
Shock resistance | DIN EN 60068-2-27, half sine 30 g, 18 ms | |
Vibration resistance | DIN EN 60068-2-6, sine, 5 g, 10 - 2000 Hz, 10 cycles | |
Approvals and certificates | ||
CSA approval | cCSAus Certified, General Purpose Class 2 power source |
|
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Operating temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | 8-pin, M12 x 1 connector | |
Degree of protection | IP54 | |
Material | ||
Housing | ABS , PC (Polycarbonate) | |
Mass | 500 g | |
General information | ||
Ordering information | Mounting plate included with delivery |
System | Classcode |
---|---|
ECLASS 13.0 | 27270918 |
ECLASS 12.0 | 27270918 |
ECLASS 11.0 | 27270701 |
ECLASS 10.0.1 | 27270701 |
ECLASS 9.0 | 27270701 |
ECLASS 8.0 | 27270701 |
ECLASS 5.1 | 27270701 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 41111945 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual WCS Electrical | ENG | 11790 KB | |
Manual WCS Mechanical | ENG | 12338 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2923 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0909F | ALL | 87 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6636A | ALL | 84 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|