Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Connecting plate WCS-MV1

WCS-MV1

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WCS-MV1

Product Description
Connecting plate for reading heads WCS3B-LS221-U1 and WCS3B-LS221-U2
Mechanical specifications
MaterialAISI 304
Dimensions(W x H x D) 325 mm x 57 mm x 2 mm
General information
Scope of deliveryConnecting plate
8 screws M4 x 8 according to DIN EN ISO 7046, V4A

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270991
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027270792
ECLASS 5.127270791
ETIM 9.0EC001852
ETIM 8.0EC001852
ETIM 7.0EC001852
ETIM 6.0EC001852
ETIM 5.0EC001852
UNSPSC 12.141111945

Details: WCS-MV1

Associated Products: WCS-MV1

Accessory of
Kit consisting of a safe evaluation unit with fieldbus connection (EtherCAT® with FSoE protocol) and two safeWCS/PUS read heads, FailSafe over EtherCAT® (FSoE), Certified up to SIL 3 according to IEC 61508 and up to PLe according to EN 13849-1, Safe evaluation unit with WCS3B-LS221-U1 and WCS3B-LS221-U2, Reliable evaluation of position and speedfa