Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

WCS2 Code rail WCS2-CS55-L1-S000000-L050000

WCS2-CS55-L1-S000000-L050000
  • Flexible installation by means of alu profile- or mounting bracket system
  • High chemical resistance
  • Low weight

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WCS2-CS55-L1-S000000-L050000

Product Description
Code rail, polyester laminate
General specifications
Code rail height55 mm
Total length50000 mm
Start position0 mm
Radius of bend≥ 500 mm
Ambient conditions
Operating temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Installation temperature10 ... 60 °C (50 ... 140 °F)
Mechanical specifications
Material thickness0.75 ... 0.95 mm
Tension loading≤ 230 N
Materialpolyester laminate
Thermal expansion coefficientapprox. 2.8 x 10-5 / K
Mass30 g / m
Manufacturing tolerance± 1 mm/m

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270792
ECLASS 10.0.127270792
ECLASS 9.027270792
ECLASS 8.027270792
ECLASS 5.127270791
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: WCS2-CS55-L1-S000000-L050000

Associated Products: WCS2-CS55-L1-S000000-L050000

Accessories

342.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

WCS2 guiding trolley, Ensures the optimum alignment of reading head and code rail, With prefitted mounting plate for reading head, Cleaning brushes can be appliedfa
Mounting tool to safely and quickly install the 55 mm code strip in the aluminum profile, Convertible to 70 mm code railfa
28.00  USD

Contact Us

WCS2 locking bracket, Easy setting of fixed pointsfa
Butt connector, aluminum, Simple connection of profile rail segmentsfa
13.00  USD

Contact Us

Rail bracket with screwed connection, Profile rail simply snap-onfa
14.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Rail bracket with screwed connection for C profile rails, Profile rail simply snap-onfa
WCS2 profile rail, Rapid installation, Holds both, laminate and stainless steel code rails, Long suspension distance, All mounting orientations are possible, Required, if guide trolleys are usedfa
Specifications
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa