Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product KFD2-SR2-2.W.SM
Not available for purchase
Not available for purchase

Standstill Monitor KFD2-SR2-2.W.SM

KFD2-SR2-2.W.SM
  • 1-channel standstill controller
  • Rotation direction detection or start-up override selectable
  • 2 relay outputs
  • Input frequency ≤ 2 kHz
  • Diagnosis LEDs for rotation detection, signal below the trip value, operating voltage and hardware error
  • Simple setting of function and limiting frequency via DIP switch on the front side
  • Plug-in terminals

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-SR2-2.W.SM

Product Description
1-channel
Supply
Connectionterminals 14+, 15-
Rated voltage20 ... 30 V DC
Power consumptionmax. 1.5 W
Input
ConnectionInput I: terminals 1+, 2+, 3- ;
Input II: terminals 4+, 5+, 6-
Rated valuesacc. to EN 60947-5-6 (NAMUR)
Switching point/switching hysteresisx ≤ 1.2 mA or x ≥ 2.1 mA / approx. 0.9 mA
Control inputsensor power supply approx. 8.2 V, impedance 1.2 kΩ
Line fault detectionnot available
Pulse duration> 200 µs for standstill monitoring,
> 250 µs for rotation direction detecion
Output
Connectionoutput I: terminals 7, 8, 9 ;
output II: terminals 10, 11, 12
Relay2 changeover contacts
Contact loading253 V AC/2 A /cos φ > 0.7; 40 V DC/2 A resistive load;
Energized/De-energized delayapprox. 20 ms / approx. 20 ms
Mechanical life5 x 106 switching cycles
Trip valuefor standstill monitoring:
0.1 Hz; 0.5 Hz; 2 Hz; 10 Hz
adjustable via DIP switch (S1 and S2)
Transfer characteristics
Accuracy± 5 %
Start-up override5 seconds or 20 seconds, programmable
Frequency range≤ 2 kHz
Rotation direction detection90° phase difference between pulse input signal 1 and 2, overlapping ≥ 125 µs
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP20
Connectionplug-in terminals
Massapprox. 150 g
Dimensions20 mm x 118 mm x 115 mm
Mountingsnap-on to 35 mm standard rail

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KFD2-SR2-2.W.SM

Product Documentation: KFD2-SR2-2.W.SM

Language Selection:
ManualsLanguageFile TypeFile Size
System ManualENGPDF3694 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.