Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Products for Safety Applications

Choose your product

Next PageLast Page
Product

2,942.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


32-channel, 24 V DC supply, HART field device input (revision 5 to 7), RS-485 interface, Up to SIL 3 acc. to IEC/EN 61508pa

763.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DCpa

683.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


2-channel isolated barrier, 24 V DC supply (Power Rail), Current output up to 650 Ω load, HART-IP and valve positioner, Line fault detection (LFD), Accuracy 0.1 %, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, Transfer direction: to the field, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Signal: 2 x 4 ... 20 mA, Line fault detectionpa

707.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel isolated barrier, 24 V DC supply (Power Rail), Input for approved dry contacts or SN/S1N sensors, Relay contact output, Fault indication output, Line fault detection (LFD), Up to SIL 3 acc. to IEC/EN 61508, Up to PL d acc. to EN/ISO 13849, Housing width: 40 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 3, Rated voltage: 20 ... 35 V DC, Field device: SN/S1N sensor, Field device [2]: volt-free contact, Line fault detection, Type: 2 x relay (NO contact)pa

317.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


1-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Usable as signal splitter (1 input and 2 outputs), Isolated passive transistor output, non-polarized, Isolated passive fault output, non-polarized, Line fault detection (LFD), Reversible mode of operation, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa

383.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, 2 passive transistor outputs, Reversible mode of operation, Line fault detection (LFD), Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contact, Line fault detection, Type: 2 x Transistor (passive)pa

388.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Isolated passive transistor output, non-polarized, Line fault detection (LFD), Reversible mode of operation, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contact, Line fault detection, Type: 2 x Transistor (passive)pa

328.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


2-channel isolated barrier, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Active transistor output, Line fault detection (LFD), Reversible mode of operation, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contact, Line fault detection, Type: 2 x Transistor (active)pa


1-channel signal conditioner, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Signal splitter (1 input and 2 outputs), Dual output 4 mA ... 20 mA current sink/current source, Terminals with test points, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 18 ... 30 V DCpa

700.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


2-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Output 4 mA ... 20 mA current sink/current source, Terminals with test points, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 18 ... 30 V DC, Field device: 2-wire transmitterpa
Next PageLast Page

Narrow down search result list

Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.

K-System by Pepperl+Fuchs: Globally certified protection for people, plants, and the environment!

The largest portfolio of its kind: K-System components and systems are established in process industries around the world. Learn more!