Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Current Drivers

Choose your product

Product

1-channel signal conditioner, 24 V DC supply (Power Rail), Current output up to 900 Ω load, HART I/P and valve positioner, Lead breakage monitoring, Housing width 12.5 mm, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Transfer direction: to the field, HART communication, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC, Signal: 1 x 4 ... 20 mA, Field device: 1 x I/P converters, Field device [2]: 1 x positionerpa
194.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel signal conditioner, 24 V DC supply (loop powered), Current input/output 4 mA ... 20 mA, transmitter power supply, Accuracy 0.1 %, Reverse polarity protection, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, Transfer direction: to the field / to the control system, Reverse polarity protection, Safety Integrity Level (SIL): SIL 2, Rated voltage: 10 ... 35 V DC , loop powered, Signal: 1 x 4 ... 20 mA, Signal: 1 x 4 ... 20 mApa
320.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


2-channel signal conditioner, 24 V DC supply (loop powered), Current input/output 4 mA ... 20 mA, transmitter power supply, Accuracy 0.1 %, Reverse polarity protection, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, Transfer direction: to the field / to the control system, Reverse polarity protection, Safety Integrity Level (SIL): SIL 2, Rated voltage: 10 ... 35 V DC , loop powered, Signal: 2 x 4 ... 20 mA, Signal: 2 x 4 ... 20 mApa

1-channel signal conditioner, 24 V DC supply (loop powered), Current input/output 4 mA ... 20 mA, HART-IP or transmitter power supply, Low voltage drop, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Safety Integrity Level (SIL): SIL 2, Rated voltage: < 30 V DC , loop poweredpa

1-channel signal conditioner, 24 V DC supply (Power Rail), Current output up to 900 Ω load, HART I/P and valve positioner, Lead breakage monitoring, Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Transfer direction: to the field, HART communication, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC, Signal: 1 x 4 ... 20 mApa

2-channel signal conditioner, 24 V DC supply (Power Rail), Analog input (AI), Analog output (AO), Operates as transmitter power supply or current driver, Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa

2-channel isolated barrier, 24 V DC supply (Power Rail), Analog input (AI), Analog output (AO), Operates as transmitter power supply or current driver, Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa

Narrow down search result list

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.