Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Relay Module KFD2-RSH-1.2E.L2

KFD2-RSH-1.2E.L2
  • 1-channel signal conditioner
  • 24 V DC supply
  • Logic input 19 V DC ... 26.4 V DC
  • Recommended connectable voltage 8 V DC ... 60 V DC
  • Relay contact output for energized to safe function
  • Line fault transparency (LFT)
  • Diagnostic function
  • Up to SIL 3 acc. to IEC/EN 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-RSH-1.2E.L2

General specifications
Signal typeDigital Output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Systematic capability (SC)SC 3
Supply
ConnectionPower Rail or terminals 14+, 15-
Rated voltage19 ... 26.4 V DC
Input currentmax. 35 mA at 24 V DC , max. 44 mA at 19 V DC , with enabled internal fault detection
Power consumption< 1.7 W , includes the power consumption of the digital input , see derating curves
Input
Connection sidecontrol side
Connectionterminals 7+, 8-
Pulse/Pause ratiomin. 150 ms / min. 150 ms with disabled internal fault detection
min. 1 s / min. 1 s with enabled internal fault detection
Test pulse lengthmax. 2 ms from DO card
Signal level0-signal: -5 ... 5 V DC
1-signal: 19 ... 26.4 V DC
Rated current0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card)
1-signal: ≥ 36 mA (minimum load current DO card)
Inrush current< 200 mA after 100 µs
Output
Connection sidefield side
Connectionexternal voltage : terminals 5+, 2-
load : terminals 6, 3
Connectable voltage8 ... 60 V DC
Power dissipation< 3.3 W at 5 A , see derating curves
Contact loading30 V DC / 5 A resistive load , see derating curves
Minimum switch current10 mA
Mechanical life5 x 106 switching cycles
Line fault detectionlow voltage < 5 V DC
undercurrent: 10 mA DC; overcurrent: 2.2 A DC (relay energized)
breakage: 8.2 kΩ; short-circuit: 11 Ω (load, relay de-energized)
Fault indication output
Connectionterminals 10, 11
Contact loading30 V DC/ 0.5 A resistive load
Reaction time< 2 s
Mechanical life105 switching cycles
Transfer characteristics
Switching frequency< 3 Hz with disabled internal fault detection
< 0.5 Hz with enabled internal fault detection
Galvanic isolation
Input/power supplybasic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff
Input/fault indication outputbasic insulation according to IEC/EN 61010-1, rated insulation voltage 30 Veff
Output/other circuitsreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Indicators/settings
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2017 , IEC/EN 61326-3-2:2018 , EN 61326-3-1:2017
Degree of protectionIEC 60529:2013
Protection against electrical shockEN 61010-1:2010
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Observe the temperature range limited by derating, see section derating.
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 134 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Height119 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
CertificatePF 17 CERT 4305 X
MarkingEx-Hexagon II 3G Ex nC ec IIC T4 Gc [device in zone 2]
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-7:2015 , EN 60079-15:2010
International approvals
UL approvalE106378
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210101
ECLASS 11.027210101
ECLASS 10.0.127210101
ECLASS 9.027210101
ECLASS 8.027210101
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121543

Details: KFD2-RSH-1.2E.L2

Function

This signal conditioner provides the galvanic isolation between field circuits and control circuits.

The device is a relay module that is suitable for safely switching applications of a load circuit. The device isolates load circuits up to 60 V DC and the 24 V DC control circuit.

The energized to safe (ETS) function is permitted for SIL 3 applications.

An internal fault or a line fault is signalized by the impedance change of the relay contact input and an additional relay contact output.

A fault is signalized by LEDs and a separate collective error message output.

Informative Literature: KFD2-RSH-1.2E.L2

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Biological Cleaning of Wastwater and Secondary Sedimentation StageENGPDF566 KB
Application Report - Generating Electricity in Coal-Fired Power PlantsENGPDF412 KB
Application Report - Sand Trap and Preliminary Sedimentation StageENGPDF448 KB
Application Report - Screening Systems in Sewage Treatment PlantsENGPDF577 KB

Product Documentation: KFD2-RSH-1.2E.L2

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF149 KB
Functional Safety ManualENGPDF1994 KB
Manuals
System ManualENGPDF3694 KB

Design / Simulation: KFD2-RSH-1.2E.L2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2510 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ1526 KB

Approvals: KFD2-RSH-1.2E.L2

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
DNV MarineTAA00001WXALLPDF106 KB
Europe Pepperl+Fuchs ATEX Category 3PF17CERT4305XALLPDF191 KB
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC E106378 RepRef E106378-20181213ALLPDF348 KB
Worldwide TUV Rheinland Functional Safety CertificateTÜV Rheinland Certificate 968/FSP 1538.01/20ALLPDF650 KB
cULus2018-11-22-E223772ALLPDF266 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3653CALLPDF75 KB

Associated Products: KFD2-RSH-1.2E.L2

Matching System Components

308.00  USD

Contact Us

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa
160.00  USD

Contact Us

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
151.00  USD

Contact Us

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of field and control signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of field and control signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Accessories
3-pin screw terminal, For KF modules of K-System, Packaging unit: 5 pieces greenpa
Coding of K-System terminal blocks, Coding of LB/FB-System front sockets, Packaging unit: 20 x 6 coding pinspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.

K-System Safety Relays

Pepperl+Fuchs is setting a new level of reliability with newly developed safety relays. With multi-redundant switching contacts, the interface module from the tried-and-tested K-System provides reliable and safety-related activation and deactivation for applications in accordance with IEC61508 up to SIL 3.