Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

HART Transmitter Power Supply, Input Isolator FB3205B2

FB3205B2
  • 4-channel
  • Inputs Ex ia
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)
  • Power supply for 2-wire transmitters with 4 mA ... 20 mA
  • Supply circuit 15 V (20 mA)
  • Input from active signals of 4-wire transmitters
  • HART communication via field bus or service bus
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD)
  • Permanently self-monitoring

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  FB3205B2

Slots
Occupied slots2
Supply
Connectionbackplane bus
Rated voltage12 V DC , only in connection with the power supplies FB92**
Power dissipation1.5 W
Power consumption2.7 W
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Analog input
Number of channels4
Suitable field devices
Field devicepressure converter
Field device [2]flow converter
Field device [3]level converter
Field device [4]Temperature Converter
Field device interface
Connection2-wire transmitter
Connection [2]3-wire transmitter
Connection [3]4-wire transmitter
Connection2-wire transmitter (HART): Supply circuit: channel I 1+, 2-, channel II 5+, 6-, channel III 9+, 10-, channel IV 13+, 14- 3-wire transmitter: Supply circuit: channel I 1+, 4-, channel II 5+, 8-, channel III 9+, 12-, channel IV 13+, 16- Measurement loop: channel I 3+, 4-, channel II 7+, 8-, channel III 11+, 12-, channel IV 15+, 16- 4-wire transmitter (powered externally): Measurement loop: channel I 3+, 4-, channel II 7+, 8-, channel III 11+, 12-, channel IV 15+, 16-
Transmitter supply voltagemin. 15 V at 20 mA ; 21.5 V at 4 mA
Input resistance15 Ω
Conversion timemax. 100 ms
Line fault detectioncan be switched on/off for each channel via configuration tool , configurable via configuration tool
Short-circuitfactory setting: > 22 mA configurable between 0 ... 26 mA
Open-circuitfactory setting: < 1 mA configurable between 0 ... 26 mA
HART communicationyes
HART secondary variableno
Transfer characteristics
Deviation
After calibration0.1 % of the signal range at 20 °C (68 °F)
Influence of ambient temperature0.1 %/10 K of the signal range
Resolution12 Bit (0 ... 26 mA)
Refresh time100 ms
Indicators/settings
LED indicationPower LED (P) green: supply
Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit
Status LED (1-4) red: line fault (lead breakage or short circuit)
Codingoptional mechanical coding via front socket
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Conformity
Electromagnetic compatibilityNE 21:2007
Degree of protectionIEC 60529:2000
Environmental testEN 60068-2-14:2009
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Damaging gasEN 60068-2-42:2003
Relative humidityEN 60068-2-78:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 750 g
Dimensions57 x 107 x 132 mm (2.2 x 4.2 x 5.2 inch)
Data for application in connection with hazardous areas
EU-type examination certificateBVS 12 ATEX E 101 X
MarkingEx-Hexagon II 2(1) G Ex d [ia Ga] IIC T4 Gb
Ex-Hexagon II (1) D [Ex ia Da] IIIC
Supply
Voltage27 V
Current90 mA
Power588 mW (linear characteristic)
Input
Voltage0.7 V
Current2.78 mA
Power2 mW (trapezoid characteristic curve)
Internal capacitance242 nF
Internal inductance0 mH
Galvanic isolation
Input/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-1:2014
EN 60079-11:2012
International approvals
ATEX approvalBVS 12 ATEX E 101 X
General information
System informationThe module has to be mounted in appropriate backplanes and housings (FB92**) in Zone 1, 2, 21, 22 or outside hazardous areas (gas or dust). Here, observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210101
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: FB3205B2

Function

The transmitter power supply feeds 2- and 3-wire transmitters.

Active signals from separately powered field devices and 4-wire transmitters can be connected.

Open and short-circuit line faults are detected.

The intrinsically safe inputs are galvanically isolated from the bus and the power supply.

Informative Literature: FB3205B2

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Communication Redundancy for Uninterrupted OperationENGPDF529 KB
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field DevicesENGPDF208 KB
Application Report - Space Saving Extension for Existing PlantsENGPDF300 KB
Application Report - Using Remote I/O Systems for the Efficient Digitalization of PlantsENGPDF371 KB

Product Documentation: FB3205B2

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF178 KB
Manuals
Hardware Manual FB-Remote-I/O-SystemENGPDF9157 KB

Design / Simulation: FB3205B2

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ129 KB

Approvals: FB3205B2

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe DEKRA EXAM ATEX Category (1) D ATEX Category 2 (1)BVS 12 ATEX E 101 XALLPDF1016 KB
Korea KOSHA20-AV4BO-0406UALLPDF838 KB
Lloyd's Register MarineLR2003616TA-02ALLPDF557 KB
United Kingdom CML UK-Type Examination Certificate UKEX Category (1) G UKEX Category (1) DCML 22UKEX2025XALLPDF151 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1044CALLPDF1041 KB