Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Power Supply

Choose your product

Product

Power supply for 24 V DC, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Voltage: 5.4 V DC +/- 5% ,
12 V DC + 4/- 2%pa

Power supply for 95 - 230 V AC, Suitable for the supply of FOL, field products (analyzers, level meters etc.), Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Voltage: 24 V DC +/- 3% (Connectors 5, 12)
23 V DC +/- 3% decoupled via diode (Connectors 5, 13)pa

Multi range power supply 90 ... 253 V AC, Suitable for the supply of 24 I/O modules and 1 bus coupler, Use two power supplies for redundancy, Installation in suitable enclosures in Zone 1, Voltage: 5.4 V DC +/- 5% ,
12 V DC +/- 3%pa

Narrow down search result list