Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Accessories

Choose your product

Next PageLast Page
Product

Universal backplane, Max. 10 slots for I/O modules, Redundancy (field bus and power supply), Installation in Zone 1pa

Universal backplane, Max. 20 slots for I/O modules, Redundancy (field bus and power supply), Installation in Zone 1pa

Base backplane for FB system, Max. 24 slots for I/O modules, Installation in Zone 1, For PROFIBUS, MODBUS RTU or MODBUS TCPpa

Extension backplane for FB system, Max. 24 slots for I/O modules, Installation in Zone 1, For PROFIBUS, PROFINET, MODBUS RTU or MODBUS TCPpa

Backplane for FB9205 Power Supply, Slots for 2 power supplies, Powert supplies ca be operated separately or parallel, Redundant supplypa

Connection of base and extension backplanes, For FB systempa

Active termination of the fieldbus and passive termination of the service bus, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage in Zone 1 (hot swap; be aware bus operation may be affected)pa

Protective cover for 8-pole plug-in Ex e terminal, For FB modules, Color blackpa

Screw terminal, For LB and FB modules, 6-pole, Labeled 1 ... 6, Color blue, For Ex ia or Ex ib applications, Construction type: screw terminalpa

Spring terminal, For LB and FB modules, 6-pole, Labeled 1 ... 6, Color blue, For Ex ia or Ex ib applications, Construction type: spring terminalpa
Next PageLast Page

Narrow down search result list