Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface Gateway/Safety Monitor VBG-PN-K30-DMD-S16

VBG-PN-K30-DMD-S16
  • Gateway compliant with AS-Interface specification 3.0
  • AS-Interface safety monitor with extended range of functions
  • Fulfills technical safety requirements up to SIL 3 / PLe
  • Memory card for configuration data
  • 2 AS-Interface networks
  • 2 safe output relays and 2 safe electronic outputs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VBG-PN-K30-DMD-S16

Product Description
PROFINET Gateway with integrated Safety Monitor, double master for 2 AS-Interface networks
General specifications
AS-Interface specificationV3.0
PLC-Functionalityactivateable
Duplicate address detectionfrom AS-Interface slaves
Earth fault detectionintegrated
EMC monitoringintegrated
Diagnostics functionExtended function via display
Switch-on delay< 10 s
Response delay< 40 ms
UL File NumberE223772 only from low voltage, limited energy source (SELV or PELV) or listed Class 2 source
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
MTTFd200 a
B10d2 E+7
Indicators/operating means
DisplayIlluminated graphical LC display for addressing and error messages
LED ETHERNETPROFINET master detected; LED green
LED AS-i ACTIVEAS-Interface operation normal; LED green
LED CONFIG ERRconfiguration error; LED red
LED PRG ENABLEautom. programming; LED green
LED POWERvoltage ON; LED green
LED PRJ MODEprojecting mode active; LED yellow
LED U AS-iAS-Interface voltage; LED green
LED AUXext. auxiliary voltage UAUX ; LED green
LED EDM/StartExternal device monitoring circuit inputs closed, 4x yellow LEDs
LED output circuitOutput circuit closed; 4 x green LEDs
Button4
Electrical specifications
Insulation voltage≥ 500 V
Rated operating voltage26.5 ... 31.6 V from AS-Interface; Output K3 and K4 24 V DC
Rated operating current≤ 300 mA off AS interface network 1
≤ 300 mA off AS interface network 2
≤ 370 mA in total
Interface 1
Interface typePROFINET IO device (IRT)
Physical 2 x RJ-45
ProtocolMedia Redundancy Protocol (MRP)
Transfer rate10 MBit/s / 100 MBit/s , Automatic baud rate detection
Interface 2
Interface typeRS 232, serial
Diagnostic Interface
Transfer rate19,2 kBit/s
Interface 3
Interface typeChip card slot
Input
Number/Type4 EDM/Start inputs:
EDM: Inputs for the external device monitoring circuits
Start: start inputs:
Static switching current 4 mA at 24 V, dynamic 30 mA at 24 V (T=100 μs)
Output
Safety outputOutput circuits 1 and 2: 2 potential-free contacts,
max. contact load:
3  ADC-13 at 30 VDC,
3 AAC-15 at 30 VAC
Output circuits 3 and 4: 2 PNP transistor outputs
max. contact load:
0.5  ADC-13 at 30  VDC
Connection
PROFINETRJ-45
AS-Interfacespring terminals, removable
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007
Machinery Directive
Directive 2006/42/ECEN 61508:2001, EN ISO 13849-1:2008, EN 62061:2005
Standard conformity
Degree of protectionEN 60529:2000
Electrical safetyEN ISO 13849-1:2006 (up to PL e), EN 61508:2001 and EN 62061:2005 (up to SIL3)
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-4:2007 EN 61000-6-2:2005 EN 62026-2:2013
Approvals and certificates
UL approvalAn isolated source with a secondary open circuit voltage of ≤ 30 VDC with a 3 A maximum over current protection. Over current protection is not required when a Class 2 source is employed.
UL mark does not provide UL certification for any functional safety rating or aspects of the device.
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Degree of protectionIP20
Material
HousingStainless steel
Mass800 g
Dimensions
Height120 mm
Width100 mm
Length120 mm
Construction typeLow profile housing

Classifications

SystemClasscode
ECLASS 13.027242607
ECLASS 12.027242607
ECLASS 11.027242607
ECLASS 10.0.127242607
ECLASS 9.027242607
ECLASS 8.027242607
ECLASS 5.127242607
ETIM 9.0EC001603
ETIM 8.0EC001603
ETIM 7.0EC001603
ETIM 6.0EC001603
ETIM 5.0EC001603
UNSPSC 12.139121004

Details: VBG-PN-K30-DMD-S16

Function

The VBG-PN-K30-DMD-S16 is a PROFINET gateway with an integrated safety monitor and a double master according to AS-Interface specification 3.0, with a protection class of IP20. The VBG-PN-K30-DMD-S16 has four inputs and four outputs. The four inputs are used either for extended EDM device monitoring or as start inputs. There are two sets of redundant outputs. Output circuits 1 and 2 are relay outputs and output circuits 3 and 4 are semiconductor outputs. The K30 model is particularly suitable for installation in a control cabinet.

The VBG-PB-K30-DMD-S16 is a combined full-specification AS-Interface PROFINET gateway and safety monitor. The product allows a gateway and a safety monitor to be replaced by a single device. Two safety relays provide a safe interface to the connected equipment. The AS-Interface 3.0 PROFINET gateways are used to connect AS-Interface systems to a higher-level PROFINET. They act as a double master for the AS-Interface segment and as a slave for the PROFINET.

The AS-Interface functions are made available on both a cyclic and acyclic basis via PROFINET. During cyclic data exchange, up to 32 bytes of I/O binary data (this amount is selectable) are transferred for for each AS-Interface segment. In addition, analog values as well as the complete command set of the new AS-Interface specification can be transferred via PROFINET using a command interface.

Assigning an address, transferring the target configuration, and setting the PROFIBUS address and baud rate can all be performed using push buttons.

Seven LEDs located on the front panel indicate the current status of the AS-Interface segment. One LED shows the power supply via AUX.

Eight additional LEDs indicate the status of the inputs and outputs. If the AS-Interface gateway has a graphics display, the commissioning of the AS-Interface circuit and testing of the connected peripherals can take place completely independent of the commissioning of PROFINET and the programming.

Local operation using the graphics display and the four push buttons allows all the functions covered on the other AS-Interface masters by AS-i Control Tools software to be visualized on the display.

An additional RS232 socket provides the option of being able to export data relating to the gateway, network and function directly from the gateway for extended local diagnostic purposes.

Informative Literature: VBG-PN-K30-DMD-S16

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Safe and Efficient AS-Interface Installation at JOTONENGPDF1990 KB

Product Documentation: VBG-PN-K30-DMD-S16

Language Selection:
ManualsLanguageFile TypeFile Size
Manual AS-Interface 3.0 Command InterfaceENGPDF3265 KB
Manual Control III Programming in C (small PLC)ENGPDF1276 KB
Manual Gateway with PROFINET interfaceENGPDF1221 KB
Manual VBG-PN*-K30-D*-S16*ENGPDF7126 KB
Manual Web-InterfaceENGPDF1407 KB

Design / Simulation: VBG-PN-K30-DMD-S16

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP4057 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VBG-PN-K30-DMD-S16

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
US CA ULE223772ALLLINK---

Software: VBG-PN-K30-DMD-S16

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
Standard GSDML for Gateway / Standard GSDML für Gateway07/2017ZIP38 KB
Software Tools
SISTEMA SLB Library AS-Interface Safety / SISTEMA SLB Library AS-Interface SafetyZIP622 KB

Associated Products: VBG-PN-K30-DMD-S16

Accessories
Interface converter USB/RS 232fa
424.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Software for configuration of K30 Master Monitors/K31 and KE4 Safety Monitorsfa
Interface cable for connecting the K30/K31 Safety Monitor to a PCfa
Pepperl+Fuchs ASi-3 gateway in KE5 housing with play button next to it

Introduce yourself to the ASi KE5 gateway, IIoT, and the basic working principle of the REST API. The AS-Interface gateways featured in the video are the VBG-EP1-KE5-D and VBG-EP1-KE5-DMD models.

Learn how to change your ASi-3 gateway from the legacy type K20 to the KE5 type.

Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.