Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface gateway VBG-CCL-G4F

VBG-CCL-G4F
  • Gateway according to AS-Interface specification 2.1 for up to 62 units
  • AS-Interface connection via flat cable and EMS standard bottom section (included delivery)
  • Degree of protection IP65
  • Voltage supply from AS-Interface
  • PLC functionality
  • Error diagnostics via LEDs and LC display

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VBG-CCL-G4F

Product Description
CC Link Gateway IP65
General specifications
AS-Interface specificationV2.11
PLC-Functionalityintegrated
Diagnostics functionintegrated
Indicators/operating means
DisplayLED display, 2 digits, for addressing and error messages
LED SDCC Link send data; LED green
LED RDCC Link receive data; LED green
LED AS-i ACTIVEAS-Interface operation normal; LED green
LED CONFIG ERRconfiguration error; LED red
LED PWRvoltage ON; LED green
LED L RUNCC link in operation; LED green
LED L ERRCC Link error; LED red
LED PRG ENABLEautom. programming; LED green
LED PRG MODEprojecting mode active; LED yellow
LED U AS-iAS-Interface voltage; LED green
Switch SETSelection and setting of a slave address
Button MODEMode selection/save configuration
Electrical specifications
Insulation voltage≥ 500 V
Rated operating voltagefrom AS-Interface
Rated operating current≤ 200 mA from AS-Interface
Interface
Interface typeremote device, 3 occupied stations
Protocolaccording to CC-Link specification
Transfer rate156 kBit/s up to 10 MBit/s
Connection
AS-Interfacecable piercing technology
CC LinkCable gland M16 x 1.5 and cage spring terminals
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Standard conformity
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Degree of protectionIP65
Material
HousingPA 6 GF30
Mass355 g
Construction typePlastic housing with cable gland

Classifications

SystemClasscode
ECLASS 13.027242607
ECLASS 12.027242607
ECLASS 11.027242607
ECLASS 10.0.127242607
ECLASS 9.027242607
ECLASS 8.027242607
ECLASS 5.127242607
ETIM 9.0EC001603
ETIM 8.0EC001603
ETIM 7.0EC001603
ETIM 6.0EC001603
ETIM 5.0EC001603
UNSPSC 12.139121535

Details: VBG-CCL-G4F

Function

The VBG-CCL-G4F is a complete CC-Link master for use in the field (IP65). The gateway's G4 field housing has the same advantages as the serial master in this design.

Two buttons are used for address assignment of the AS-Interface slaves and acceptance of the desired configuration. In configuration mode, all detected AS-Interface slaves are displayed on the 2-digit LCD. In normal operation, the LCD is blank unless the master detects a faulty AS-Interface slave. The LEDs, located on the front panel, show the current status of the AS-i line.

PLC Functionality

The VBG-CCL-G4F provides 16 kBytes of program memory, 8 kBytes of main memory, 1024 counters and 1024 timers for PLC functionality. These capacities suffice to process the data on the AS-Interface. Thus the master can also be operated in "stand-alone" mode. The program processing time is 2 ms per 1000 word commands. The programming language is based on the STEP5 programming language. The AS-Interface CTRL functions (upload, download, start, stop, read or write internal memory) are available in expanded mode.

Product Documentation: VBG-CCL-G4F

Language Selection:
ManualsLanguageFile TypeFile Size
Manual VBG-CCL-G4FENGPDF420 KB

Design / Simulation: VBG-CCL-G4F

Language Selection:
CADLanguageFile TypeFile Size
3-D model / 3-D-ModellALLSTP223 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VBG-CCL-G4F

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2449CALLPDF109 KB

Associated Products: VBG-CCL-G4F

Accessories
Blind plug M12fa
Pepperl+Fuchs ASi-3 gateway in KE5 housing with play button next to it

Introduce yourself to the ASi KE5 gateway, IIoT, and the basic working principle of the REST API. The AS-Interface gateways featured in the video are the VBG-EP1-KE5-D and VBG-EP1-KE5-DMD models.

Learn how to change your ASi-3 gateway from the legacy type K20 to the KE5 type.

Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.