Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
G4 module IP65 2 analog outputs (current) |
General specifications | ||
---|---|---|
Node type | Standard node | |
AS-Interface specification | V2.1 | |
Required gateway specification | ≥ V2.1 | |
UL File Number | E223772 | |
Functional safety related parameters | ||
MTTFd | 145 a at 30 °C | |
Indicators/operating means | ||
LED FAULT | error display; LED red red: communication error red flashing: peripheral error |
|
LED PWR | AS-Interface voltage; LED green | |
LED ANALOG | status output signal; LED green green: 0 mA ≤ I ≤ 23 mA green flashing: I > 23 mA (peripheral error) |
|
LED AUX | ext. auxiliary voltage UAUX ; LED green | |
Electrical specifications | ||
Auxiliary voltage (output) | 24 V DC ± 15 % PELV | |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 80 mA | |
Protection class | III | |
Output | ||
Number/Type | 2 analog outputs (current), 0 ... 20 mA | |
Supply | from AS-Interface or from external auxiliary voltage as required UAUX | |
Resolution | 13 Bit / 1 µA | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 | |
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
AS-Interface | EN 62026-2:2013 | |
Programming instructions | ||
Profile | S-7.3.5 | |
IO code | 7 | |
ID code | 3 | |
ID2 code | 5 | |
Data bits (function via AS-Interface) | The transfer of the data value is based on AS-Interface Profile 7.3. | |
Parameter bits (programmable via AS-i) | function | |
P0 | not used | |
P1 | projecting of the 2nd channel P1=1, channel 2 is projected P1=0, channel 2 is not projected |
|
P2 | Message of peripheral error P2=1, peripheral error is reported P2=0, peripheral error is not reported |
|
P3 | not used | |
Ambient conditions | ||
Ambient temperature | 0 ... 70 °C (32 ... 158 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | cable piercing method or terminal compartment yellow flat cable/black flat cable or standard round cable inputs/outputs: 2 x M16 x 1.5 cable glands and cage tension spring terminals, 1 x M12 x 1.5 cable gland (not used) |
|
Material | ||
Housing | PA 6 GF30 | |
Mass | 350 g | |
Dimensions | ||
Height | 71 mm | |
Width | 90 mm | |
Length | 102 mm | |
Mounting | DIN mounting rail |
System | Classcode |
---|---|
ECLASS 13.0 | 27242601 |
ECLASS 12.0 | 27242601 |
ECLASS 11.0 | 27242601 |
ECLASS 10.0.1 | 27242601 |
ECLASS 9.0 | 27242601 |
ECLASS 8.0 | 27242601 |
ECLASS 5.1 | 27242601 |
ETIM 9.0 | EC001596 |
ETIM 8.0 | EC001596 |
ETIM 7.0 | EC001596 |
ETIM 6.0 | EC001596 |
ETIM 5.0 | EC001596 |
UNSPSC 12.1 | 39121535 |
The VBA-2A-G4-I analogue module has two analogue current outputs 0 mA ... 20 mA. Measured value conversion and data transmission are performed asynchronously in accordance with AS-Interface profile 7.3. Depending on how the plug-in jumpers are wired, the outputs can be powered from the AS-Interface or the external auxiliary power through the black flat wire. The resolution of analog values is 13 bits.
The G4 module in IP65 is particularly suitable for hard field use. The connection to the outputs is established by screwed connections and cage-clamp terminals. This makes the installation especially user friendly. The module can be plugged directly onto the adapter of the VBP-HH1 of the hand held programming device for pre-addressing.
The connection to the AS-Interface transmission line and the external 24 V DC power supply can be made with flat wire or round cable. If AS-Interface flat wire is used, the lower part of the U-G1FF should be used. The contact to the two lines is made with the EEMS interface standardised for AS-Interface, i. e. using the insulation penetration technique.
For a round cable, the U-G1PP base should be used. Here as well, it is possible to connect both the AS-Interface lead and the external power supply in the base.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Mounting Instruction VBA-2A-G4-I / Montageanleitung VBA-2A-G4-I | ALL | 444 KB | |
Manuals | |||
Manual VBA-2E-G4-I; VBA-2E-G4-U; VBA-2A-G4-I; VBA-2A-G4-U; VBA-4E-G4-Pt100; VBA-2A-KE2-I/U; VBA-2E-KE2-I/U; VBA-2E-KE2-I/U-V3.0 | ENG | 4051 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1835 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL | CoC 20141115-E223772 | ALL | 342 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2448C | ALL | 109 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.