Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface sensor/actuator module VBA-4E3A-KE-ZE/R

VBA-4E3A-KE-ZE/R
  • A/B node with extended addressing possibility for up to 62 nodes
  • Housing with removable terminals
  • Communication monitoring
  • Inputs for 2- and 3-wire sensors
  • Isolated relay output
  • Addressing jack
  • Supply of inputs external or from the module, as required
  • Function display for bus, internal input supply, inputs and outputs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VBA-4E3A-KE-ZE/R

Product Description
KE switch cabinet module, 4 inputs (PNP) and 3 relay outputs
General specifications
Node typeA/B node
AS-Interface specificationV2.1
Required gateway specification≥ V2.1
ProfileS-7.A.0
IO code7
ID codeA
ID1 code7
ID2 code0
UL File NumberE106378
Indicators/operating means
LED FAULTFault display; Red LED
red: Communication fault or address is 0
red, flashing: Overload, internal input supply
LED INTInternal input supply active; LED green
LED PWRAS-Interface voltage; LED green
LED INswitching state (input); 4 LED yellow
LED OUTSwitching state (output); 3 LED yellow
Electrical specifications
Auxiliary voltage (input)12 ... 30 V DC PELV
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current≤ 35 mA (without sensors) / max. 235 mA
Surge protectionO1 ... O3: Over voltage category II
UEXT, Ue: Over voltage category III, safe isolated power supplies (PELV)
Input
Number/Type4 inputs for 2- or 3-wire sensors (PNP), DC
Supplyfrom AS-Interface (switch position INT, default settings) or external UEXT (switch position EXT)
Voltage21 ... 31 V DC (INT)
Current loading capacity≤ 150 mA, overload- and short-circuit protected (INT)
Input current≤ 8 mA (limited internally)
Switching pointaccording to DIN EN 61131-2 (Type 2)
0 (unattenuated)≤ 2 mA
1 (attenuated)≥ 4 mA
Signal delay< 2 ms (input/AS-Interface)
Signal frequency≤ 250 Hz
Output
Number/Type3 relay outputs, normally open
Supplynone
Nominal load
Per contactmax. 2 A / 30 V DC; 2 A / 250 V AC
Per module6 A
Minimum load
Per contact10 mA / 5 V DC
Short-circuit-proofContact: 500 A / 40 ms
Switching off power500 VA
Switching delay< 10 ms (AS-Interface/contact)
Usage categoryDC-13 and AC-14
Switching frequency< 20 Hz (without load)
< 0.1 Hz (nominal load)
Switching
Mechanical30 x 106
Electrical1 x 106 switching cycles (40 V DC, 2 A, ohmic)
0.5 x 106 switching cycles (253 V AC, 2 A, cos φ = 1)
0.45 x 106 switching cycles (253 V AC, 2 A, cos φ = 0.7)
Galvanic isolation
Input/OutputIN1 ... IN4 to O1 ... O3: safe isolation acc. to EN 60947-1,
rated insulation voltage 278 V AC
Input/AS-Interfacenone
Output/OutputO1 to O2, O3: safe isolation according to EN 60947-1,
rated insulation voltage 278 V AC
O2 to O3: basic insulation according to EN 60947-1,
rated insulation voltage 278 V AC
Output/AS-Interfacesafe isolation acc. to EN 60947-1,
rated insulation voltage 278 V AC
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007
Low voltage
Directive 73/23/EECEN 60947-1:2007
Standard conformity
Galvanic isolationEN 60947-1
Electromagnetic compatibilityNAMUR NE 21: 1998-08
Degree of protectionEN 60529:2000
Pollution degreeEN 60947-5-1
InputEN 61131-2:2004
Usage categoryEN 60947-5-1
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005
Ambient conditions
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , noncondensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Pollution degree2
Mechanical specifications
Degree of protectionIP20
Connectionremovable terminals
rated connection capacity:
rigid/flexible (with and without wire-end ferrules): 0.25 mm2 ... 2.5 mm2
for multiple-wire connection with two wires of equal cross-section:
flexible with twin wire-end ferrules: 0.5 mm2 ... 1.5 mm2
Material
HousingPA 66-FR
Mass170 g
Dimensions
Height99 mm
Width22.5 mm
Length102 mm
MountingDIN mounting rail
Tightening torque of clamping screws0.5 Nm ... 0.6 Nm

Classifications

SystemClasscode
ECLASS 13.027242604
ECLASS 12.027242604
ECLASS 11.027242604
ECLASS 10.0.127242604
ECLASS 9.027242604
ECLASS 8.027242604
ECLASS 5.127242604
ETIM 9.0EC001599
ETIM 8.0EC001599
ETIM 7.0EC001599
ETIM 6.0EC001599
ETIM 5.0EC001599
UNSPSC 12.139121535

Details: VBA-4E3A-KE-ZE/R

Function

The AS-Interface VBA-4E3A-KE-ZE/R I/O module is a switch cabinet module with 4 inputs and 3 relay outputs. The housing, only 22.5 mm in width, takes up little place in the switch cabinet. The VBA-4E3A-KE-ZE/R can be mounted by snapping it onto the 35 mm carrier rail in accordance with EN 50022.

Plug-in terminals are used for connection. 4X terminal blocks (black) are used for the inputs. Double terminal blocks (red outputs, yellow AS-Interface) are used to connect outputs and the AS-Interface. This makes it possible to separate individual actuators or to supply power during commissioning or servicing.

Either the module (from the AS-Interface) or an external power source are used to supply power to the inputs and the connected sensors. One switch in the device is used for switching. The selection of the internal input power supply is displayed on the INT LED. An LED on the front control plate is used to display the current switching state for each input and output.

Note:

The device is equipped with communication monitoring that turns off the outputs if no AS-Interface communication has taken place with the device for more than 40 ms.

An overload of the internal input supply is reported by the 'periphery error' to the AS-Interface master. Communication over the AS-Interface remains in effect.

Product Documentation: VBA-4E3A-KE-ZE/R

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF605 KB

Design / Simulation: VBA-4E3A-KE-ZE/R

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP112 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VBA-4E3A-KE-ZE/R

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada UL cULE106378 cUL (QUZW7)ALLLINK---
USA ULE106378 UL (QUZW)ALLLINK---
Worldwide AS-International Association AS-Interface43201ALLPDF608 KB

Associated Products: VBA-4E3A-KE-ZE/R

Accessories
AS-Interface Handheld with accessoryfa
25-point wiring link for control cabinet modules with screw terminalsfa
Adapter cable module/hand-held programming devicefa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability

The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.

AS-Interface Product Range

Get to know our full range of AS-Interface products.