Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface sensor/actuator module VBA-4E2A-KE1-Z/E2

VBA-4E2A-KE1-Z/E2
  • A/B node with extended addressing possibility for up to 62 nodes
  • Housing with removable terminals
  • Communication monitoring
  • Inputs for 2-wire sensors and mechanical contacts
  • Addressing jack
  • Power supply of outputs from the external auxiliary voltage
  • Power supply of inputs from the module
  • Function display for bus, ext. auxiliary voltage, inputs and outputs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VBA-4E2A-KE1-Z/E2

Product Description
KE1 switch cabinet module
4 inputs and 2 outputs
General specifications
Node typeA/B node
AS-Interface specificationV2.1
Required gateway specification≥ V2.1
ProfileS-7.A.0
IO code7
ID codeA
ID1 code7
ID2 code0
UL File NumberE223772
Indicators/operating means
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: overload of outputs
LED PWRAS-Interface voltage; LED green
LED AUXext. auxiliary voltage UAUX ; LED green
LED INswitching state (input); 4 LED yellow
LED OUTSwitching state (output); 2 LED yellow
Electrical specifications
Auxiliary voltage (output)20 ... 30 V DC PELV
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current≤ 25 mA (without sensors) / max. 60 mA
Protection classIII
Surge protectionUAUX, Uin: Over voltage category III, safe isolated power supplies (PELV)
Input
Number/Type4 inputs for 2-wire sensors (PNP), DC or for mechanical contacts
Supplyfrom AS-Interface
Input current≤ 8 mA (limited internally)
Switching pointaccording to DIN EN 61131-2 (Type 2)
0 (unattenuated)≤ 2 mA
1 (attenuated)≥ 4 mA
Signal delay< 2 ms (input/AS-Interface)
Signal frequency≤ 250 Hz
Output
Number/Type2 electronic outputs, PNP, overload and short-circuit proof
Supplyfrom external auxiliary voltage UAUX
Voltage≥ (UAUX - 0.5 V)
CurrentO1/O2 max. 1.5 A, total 3 A (TB ≤ 40 °C)
O1/O2 max. 1 A, total 2 A (TB ≤ 70 °C)
Usage categoryDC-13
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2001 EN 61000-6-4:2001
Standard conformity
Degree of protectionEN 60529:2000
InputEN 61131-2:2007
Emitted interferenceEN 61000-6-4:2001
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2001
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity90 % , noncondensing
Pollution degree2
Mechanical specifications
Degree of protectionIP20
Connectionremovable terminals
rated connection capacity:
rigid/flexible (with and without wire-end ferrules): 0.25 mm2 ... 2.5 mm2
for multiple-wire connection with two wires of equal cross-section:
flexible with twin wire-end ferrules: 0.5 mm2 ... 1.5 mm2
Material
HousingPA 66-FR
Mass80 g
Dimensions
Height48.5 mm
Width22.5 mm
Length99.6 mm
MountingDIN mounting rail

Classifications

SystemClasscode
ECLASS 13.027242604
ECLASS 12.027242604
ECLASS 11.027242604
ECLASS 10.0.127242604
ECLASS 9.027242604
ECLASS 8.027242604
ECLASS 5.127242604
ETIM 9.0EC001599
ETIM 8.0EC001599
ETIM 7.0EC001599
ETIM 6.0EC001599
ETIM 5.0EC001599
UNSPSC 12.139121535

Details: VBA-4E2A-KE1-Z/E2

Function

The VBA-4E2A-KE1-Z/E2 AS-interface coupling module is a cabinet module with 4 inputs and 2 electronic outputs. The housing, only 22.5 mm in width and 48.5 mm in height, takes up little place in the switch cabinet. The module is mounted by snapping onto the 35 mm DIN rail in accordance with EN 50022.

Plug-in terminals are used for connection. 4-way terminal blocks (black) are used for the inputs. The connection of the outputs and the external auxiliary supply and AS-Interface is made through the 2-way terminal blocks (outputs black, auxiliary voltage gray and AS-Interface yellow). This makes it possible to separate individual actuators or to supply power during commissioning or servicing.

The supply of the inputs and the connected sensors occurs internally via the module (from AS-Interface). An LED on the front control plate is used to display the current switching state for each input and output.

Note:

The device is equipped with a watchdog, which switches the outputs to their de-energized state, when on the AS-interface cable is no communication for more than 40 ms.

An overload of the outputs is reported by the 'periphery error' to the AS-Interface master. Communication over the AS-Interface remains in effect.

Design / Simulation: VBA-4E2A-KE1-Z/E2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP317 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ671 KB

Approvals: VBA-4E2A-KE1-Z/E2

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
AS-Interface42001ALLPDF80 KB
Canada, USA ULCoC 20141115-E223772ALLPDF342 KB
Worldwide AS-International Association AS-Interface42001ALLPDF598 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1011CALLPDF115 KB

Associated Products: VBA-4E2A-KE1-Z/E2

Accessories
AS-Interface Handheld with accessoryfa
Adapter cable module/hand-held programming devicefa
25-point wiring link for control cabinet modules with screw terminalsfa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability

The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.

AS-Interface Product Range

Get to know our full range of AS-Interface products.