Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface sensor module VBA-4E-G2-ZAJ-Y241077

VBA-4E-G2-ZAJ-Y241077
  • Ideal for applications that require a high degree of vibration resistance
  • AS-Interface certificate
  • Communication monitoring
  • Function display for bus and inputs
  • Detection of overload on sensor supply

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VBA-4E-G2-ZAJ-Y241077

Product Description
G2 flat module
4 inputs (PNP)
General specifications
Node typeA/B node
AS-Interface specificationV2.1
Required gateway specification≥ V2.0
UL File NumberE223772
Indicators/operating means
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: overload of sensor supply
LED PWRAS-Interface voltage; LED green
LED INswitching state (input); 4 LED yellow
Electrical specifications
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current≤ 40 mA (without sensors) / max. 240 mA
Protection classIII
Surge protectionUe: Over voltage category III, safe isolated power supplies (PELV)
Input
Number/Type4 inputs for 2- or 3-wire sensors (PNP), DC
option 2 inputs for 4-wire sensors (PNP), DC
Supplyfrom AS-Interface
Voltage21 ... 31 V
Current loading capacity≤ 200 mA (TB ≤ 40 °C),
≤ 150 mA (TB ≤ 60 °C), overload-proof and short-circuit protected
Input current≤ 8 mA (limited internally)
Switching pointaccording to DIN EN 61131-2 (Type 2)
0 (unattenuated)≤ 2 mA
1 (attenuated)≥ 4 mA
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Standard conformity
Degree of protectionEN 60529:2000
InputEN 61131-2:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013
Programming instructions
ProfileS-0.A.2
IO code0
ID codeA
ID1 code7
ID2 code2
Data bits (function via AS-Interface)InputOutput
D0 IN1 -
D1 IN2 -
D2 IN3 -
D3 IN4 -
Parameter bits (programmable via AS-i)function
P0not used
P1Input filter
P1 = 0 input filter on, pulse suppression ≤ 2 ms
P1 = 1 input filter off (default settings)
P2Synchronous mode
P2 = 0 synchronous mode on
P2 = 1 synchronous mode off (default settings)
P3not used
Ambient conditions
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , noncondensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Pollution degree3
Mechanical specifications
Degree of protectionIP67
Connectioncable piercing method
flat cable yellow
inputs: M12 round connector
Material
HousingPBT
Mass100 g
Tightening torque, cable gland0.4 Nm
MountingMounting plate

Classifications

SystemClasscode
ECLASS 13.027242604
ECLASS 12.027242604
ECLASS 11.027242604
ECLASS 10.0.127242604
ECLASS 9.027242604
ECLASS 8.027242604
ECLASS 5.127242604
ETIM 9.0EC001599
ETIM 8.0EC001599
ETIM 7.0EC001599
ETIM 6.0EC001599
ETIM 5.0EC001599
UNSPSC 12.139121535

Details: VBA-4E-G2-ZAJ-Y241077

Function

The VBA-4E-G2-ZA is an AS-Interface interface module with 4 Inputs. Mechanical contacts (e. g. push buttons) as well as 2-, 3- and 4-wire sensors can be connected to the inputs.

The IP67 flat module is ideal for applications in the field. An addressing jack is integrated in the module.

The sensors are connected by means of M12 x 1 screw connections. An LED is provided for each channel to indicate the current switching status. Similarly, an LED is available to monitor the AS-Interface communication and the indication that the module has the address 0.

The mounting plate U-G3FF is used, as standard, for connection to the AS-Interface. This lower section enables the flat cable to be contacted from both sides. If input and output modules are used in a mixed system, the flat cable for the internal power supply can be inserted in the lower section of this module. The module does not access this cable. The advantage is that both flat cables can be laid in parallel, without the danger of the module being destroyed by an incorrect connection.

An overloading of the internal input supply is signalled to the AS-Interface master via the "Peripheral fault" function. Communication via the AS-Interface remains unaffected.

Note:

The mounting base for the module is sold separately.

Approvals: VBA-4E-G2-ZAJ-Y241077

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1018CALLPDF118 KB

Associated Products: VBA-4E-G2-ZAJ-Y241077

Matching System Components
24.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

AS-Interface module mounting base for connection to flat cable (AS-Interface and external auxiliary power)fa
Accessories
AS-Interface Handheld with accessoryfa
Adapter cable module/hand-held programming devicefa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability

The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.

AS-Interface Product Range

Get to know our full range of AS-Interface products.