Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
G20 module 3 inputs/3 outputs |
General specifications | ||
---|---|---|
Node type | A/B node | |
AS-Interface specification | V3.0 | |
Required gateway specification | ≥ V2.1 | |
Profile | S-7.A.E | |
IO code | 7 | |
ID code | A | |
ID1 code | 7 | |
ID2 code | E | |
UL File Number | E223772 "For use in NFPA 79 Applications only" | |
MTBF | 110 a | |
Indicators/operating means | ||
LED FAULT | error display; LED red red: communication error or address is 0 red flashing: overload of sensor power supply or overload of outputs or external auxiliary voltage UAUX missing |
|
LED PWR | AS-Interface voltage; green LED green: voltage OK flashing green: address 0 or overload of sensor power supply or overload of outputs or external auxiliary voltage UAUX missing |
|
LED AUX | ext. auxiliary voltage UAUX; dual LED green/red green: voltage OK red: reverse voltage |
|
LED IN | switching state (input); 3 LED yellow | |
LED OUT | Switching state (output); 3 LED yellow | |
Electrical specifications | ||
Auxiliary voltage (output) | 20 ... 30 V DC PELV | |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 35 mA | |
Input | ||
Number/Type | 3 Inputs for 3-wire sensors (PNP), DC | |
Supply | from external auxiliary voltage UAUX | |
Current loading capacity | 500 mA , overload and short-circuit protected | |
Input current | ≤ 8 mA (limited internally) | |
Switching point | according to DIN EN 61131-2 0 (undamped) ≤ 0.5 mA 1 (damped) ≥ 2.0 mA |
|
Signal delay | < 1 ms (input/AS-Interface) | |
Output | ||
Number/Type | 3 electronic outputs, PNP, overload and short-circuit proof | |
Supply | from external auxiliary voltage UAUX | |
Voltage | ≥ (UAUX - 0.5 V) | |
Current | 2 A per output TB ≤ 40 °C: 6 A total TB ≤ 60 °C: OUT1+OUT2 max. 3 A, OUT3 max. 2 A |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 | |
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
Fieldbus standard | EN 62026-2:2013 | |
Input | EN 61131-2:2007 | |
Emitted interference | EN 61000-6-4:2007 | |
Noise immunity | EN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013 | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP54 according to EN 60529 | |
Connection | AS-Interface, AUX: Insulation piercing technology Yellow flat cable/black flat cable Inputs/outputs: M12 round plug connector in accordance with EN 61076-2-101 Inputs: LF type (4-pin, bushing contacts, screw lock, A-coded) Matching connector: LM type or similar Outputs: LF type (4-pin, bushing contacts, screw lock, A-coded) Matching connector: LM type or similar |
|
Mass | 260 g | |
Mounting | 2 clips with ∅ 8 mm drill hole | |
Cable length | 1 m | |
Note | The flat cable routing is designed for 100 actuation cycles |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
The AS-Interface I/O module VBA-3E3A-G20-ZEL/E2L-P3 is a field module with 3 inputs for 3-wire sensors and 3 electronic outputs.
The outputs are overload and short-circuit protected. The compact housing can be installed directly in support profiles or conduits.
The connection to the AS-Interface network and power supply is made using the AS-Interface flat cable and insulation piercing technology. The pivoted flat cable guide is secured using a snap-fit. No tools are required.. The inputs and outputs are connected via cable outputs with M12 round plug connectors.
Power for the inputs and outputs is provided by the external auxiliary voltage UAUX. The current switching state of the inputs and outputs is indicated by the IN and OUT LEDs.
The PWR and FAULT LEDs indicate the status of the AS-Interface (normal operation, communication error, peripheral fault, address 0). The AUX LED indicates the external power supply.
Notes:
The communication monitor of the module deactivates the outputs if the AS-Interface does not communicate with the module for more than 40 ms.
A signal indicating an overload of the outputs or the input supply or the absence of the external auxiliary voltage is also transmitted to the AS-Interface master via the "peripheral fault" function. Communication via the AS-Interface continues.
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Worldwide AS-International Association AS-Interface | 96302 | ALL | 120 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.