Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

AS-Interface sensor/actuator module VAA-4E-KE5-ZEJQ-Y314458

VAA-4E-KE5-ZEJQ-Y314458
  • Housing with push-in connection technology and mechanically coded terminal blocks
  • Housing width 19 mm, installation in the switch cabinet on DIN mounting rail
  • Selectable supply to the sensors: External or from the module
  • Function display for bus, internal sensor supply, and inputs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAA-4E-KE5-ZEJQ-Y314458

Product Description
Cabinet module
4 inputs (PNP)
General specifications
Node typeStandard node
AS-Interface specificationV3.0
Required gateway specification≥ V2.0
UL File NumberE223772
MTBF368 a
Indicators/operating means
LED FAULTFault display; Red LED
red: Communication fault or address is 0
red, flashing: Overload, internal input supply
LED INTInternal input supply active; LED green
LED PWRAS-Interface voltage; green LED
green: voltage OK
flashing green: address 0
LED INswitching state (input); 4 LED yellow
Electrical specifications
Auxiliary voltage (input)12 ... 30 V DC PELV
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current≤ 35 mA (without sensors) / max. 190 mA
Protection classIII
Surge protectionUEXT, Ue: Over voltage category III, safe isolated power supplies (PELV)
Input
Number/Type4 inputs for 3-wire sensors (PNP), DC
Supplyfrom AS-Interface (switch position INT, default settings) or external UEXT (switch position EXT)
Voltage21 ... 31 V DC (INT)
Current loading capacity≤ 150 mA, overload- and short-circuit protected (INT)
Input current≤ 5.6 mA (max.)
Switching pointaccording to DIN EN 61131-2 (type 1)
0 (unattenuated)≤ 0.5 mA
1 (attenuated)≥ 2 mA
Signal delay< 3 ms (Input/AS-Interface)
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Standard conformity
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
InputEN 61131-2:2004
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013
Programming instructions
ProfileS-0.0
IO code0
ID code0
ID1 codeF
ID2 codeF
Data bits (function via AS-Interface)InputOutput
D0 IN1
D1 IN2
D2 IN3
D3 IN4
Parameter bits (programmable via AS-i)function
P0not used
P1not used
P2not used
P3not used
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity85 % , noncondensing
Climatic conditionsFor indoor use only
Altitude≤ 2000 m above MSL
Shock and impact resistance15 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks
Vibration resistance0.35 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles
Pollution degree2
Mechanical specifications
Degree of protectionIP20
For safety applications: Installation in an enclosure with a minimum protection class of IP54 required
ConnectionRemovable push-in terminals
rated connection capacity:
rigid: 0.20 mm2 ... 1.5 mm2
flexible (without wire end ferrule): 0.20 mm2 ... 2.5 mm2
flexible (with wire end ferrule): 0.25 mm2 ... 1.5 mm2
Material
HousingPA 66-FR
Mass110 g
Dimensions
Height100 mm
Width18.9 mm
Length124 mm
MountingDIN mounting rail

Classifications

SystemClasscode
ECLASS 13.027242604
ECLASS 12.027242604
ECLASS 11.027242604
ECLASS 10.0.127242604
ECLASS 9.027242604
ECLASS 8.027242604
ECLASS 5.127242604
ETIM 9.0EC001599
ETIM 8.0EC001599
ETIM 7.0EC001599
ETIM 6.0EC001599
ETIM 5.0EC001599
UNSPSC 12.139121535

Details: VAA-4E-KE5-ZEJQ-Y314458

Function

The AS-Interface connecting module VAA-4E-KE5-ZEJQ-Y314458 is a switch cabinet module with four inputs. The housing is only 19 mm wide and takes up little space in the switch cabinet. The module is mounted by snapping it onto the 35 mm DIN rail in compliance with  EN 50022.

The connection is made via removable 4-pin push-in terminal blocks. For AS-i+ and AS-i-, two connections are available in each case; these connections are bridged in the terminal block. If the terminal block is disconnected from the module, the link between these connections is retained. The terminal blocks are mechanically coded.

The supply to the inputs and the connected sensors can be fed either from the internal supply of the module from the AS-Interface or via an external U EXT voltage source. A switch located on the side of the module changes the source.

The internal input supply is displayed via the INT LED. The relevant IN LED displays the current switch state of the inputs.

Notes:

Overloading of the internal input supply is displayed via the FAULT LED. The communication via AS-Interface remains unaffected.

Associated Products: VAA-4E-KE5-ZEJQ-Y314458

Accessories
AS-Interface Handheld with accessoryfa
Adapter cable module/hand-held programming devicefa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability

The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.

AS-Interface Product Range

Get to know our full range of AS-Interface products.