Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

AS-Interface I/O module VBA-4E3A-G20-ZEL/E2L-P11

VBA-4E3A-G20-ZEL/E2L-P11
  • A/B node with extended addressing possibility for up to 62 nodes
  • Inputs for 3-wire sensors
  • Power supply of the inputs and outputs from the external auxiliary voltage
  • Communication monitoring
  • Function display for bus, external auxiliary voltage, in- and outputs
  • Cable piercing method with gold plated contact pins
  • M12 connection, e.g., suitable for Lenze Smart Motor drives and SEW MOVI-SWITCH

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VBA-4E3A-G20-ZEL/E2L-P11

Product Description
G20 module for digital inputs/outputs, 4 inputs and 3 outputs
General specifications
Node typeA/B node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
ProfileS-7.A.E
IO code7
ID codeA
ID1 code7
ID2 codeE
UL File NumberE223772 "For use in NFPA 79 Applications only"
MTBF110 a
Indicators/operating means
LED FAULTerror display; LED red
red: communication error or address is 0
red flashing: overload of sensor power supply or overload of outputs or external auxiliary voltage UAUX missing
LED PWRAS-Interface voltage; green LED
green: voltage OK
flashing green: address 0 or overload of sensor power supply or overload of outputs or external auxiliary voltage UAUX missing
LED AUXext. auxiliary voltage UAUX; dual LED green/red
green: voltage OK
red: reverse voltage
LED INswitching state (input); 4 LED yellow
LED OUTSwitching state (output); 3 LED yellow
Electrical specifications
Auxiliary voltage (output)20 ... 30 V DC PELV
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current≤ 35 mA
Input
Number/Type4 Inputs for 3-wire sensors (PNP), DC
Supplyfrom external auxiliary voltage UAUX
Current loading capacity500 mA , overload and short-circuit protected
Input current≤ 8 mA (limited internally)
Switching pointaccording to DIN EN 61131-2
0 (undamped) ≤ 0.5 mA
1 (damped) ≥ 2.0 mA
Signal delay< 1 ms (input/AS-Interface)
Output
Number/Type3 electronic outputs, PNP, overload and short-circuit proof
Supplyfrom external auxiliary voltage UAUX
Voltage≥ (UAUX - 0.5 V)
Current2 A per output
TB ≤ 40 °C: 6 A total
TB ≤ 60 °C: OUT1+OUT2 max. 3 A, OUT3 max. 2 A
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Standard conformity
Degree of protectionEN 60529:2000
Fieldbus standardEN 62026-2:2013
InputEN 61131-2:2007
Emitted interferenceEN 61000-6-4:2007
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013
Ambient conditions
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Degree of protectionIP54 according to EN 60529
ConnectionAS-Interface, AUX: Insulation piercing technology
Yellow flat cable/black flat cable
Inputs/outputs: M12 round plug connector in accordance with EN 61076-2-101
Inputs: LF type (4-pin, bushing contacts, screw lock, A-coded)
Matching connector: LM type or similar
Outputs: LF type (4-pin, bushing contacts, screw lock, A-coded)
Matching connector: LM type or similar
Mass260 g
Mounting2 clips with ∅ 8 mm drill hole
Cable length0.7 m (Inputs) , 1.5 m (X1, X2)
NoteThe flat cable routing is designed for 100 actuation cycles

Classifications

SystemClasscode
ECLASS 13.027242604
ECLASS 12.027242604
ECLASS 11.027242604
ECLASS 10.0.127242604
ECLASS 9.027242604
ECLASS 8.027242604
ECLASS 5.127242604
ETIM 9.0EC001599
ETIM 8.0EC001599
ETIM 7.0EC001599
ETIM 6.0EC001599
ETIM 5.0EC001599
UNSPSC 12.139121535

Details: VBA-4E3A-G20-ZEL/E2L-P11

Function

The AS-Interface I/O module VBA-4E3A-G20-ZEL/E2L-P* is a field module with 4 inputs for 3-wire sensors and 3 electronic outputs. The outputs are overload and short-circuit protected.

The compact housing can be installed directly in support profiles or conduits. The connection to the AS-Interface network and power supply is made using the AS-Interface flat cable and insulation piercing technology. The pivoted flat cable guide is secured using a snap-fit. No tools are required.. The inputs and outputs are connected via cable outputs with M12 round plug connectors. Power for the inputs and outputs is provided by the external auxiliary voltage UAUX.

The current switching state of the inputs and outputs is indicated by the IN and OUT LEDs. The PWR and FAULT LEDs indicate the status of the AS-Interface (normal operation, communication error, peripheral fault, address 0). The AUX LED indicates the external power supply.

Notes:

The communication monitor of the module deactivates the outputs if the AS-Interface does not communicate with the module for more than 40 ms.

A signal indicating an overload of the outputs or the input supply or the absence of the external auxiliary voltage is also transmitted to the AS-Interface master via the 'peripheral fault' function. Communication via the AS-Interface continues.

Informative Literature: VBA-4E3A-G20-ZEL/E2L-P11

Language Selection:
LiteratureLanguageFile TypeFile Size
Portfolio overview G20 modules / Portfolio-Übersicht G20-ModuleALLPDF121 KB

Product Documentation: VBA-4E3A-G20-ZEL/E2L-P11

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF159 KB

Approvals: VBA-4E3A-G20-ZEL/E2L-P11

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
US CA ULCoC UL-US-L223772-13-82803102-1ALLPDF175 KB
Worldwide AS-International Association AS-Interface96304ALLPDF126 KB

Software: VBA-4E3A-G20-ZEL/E2L-P11

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
Add-On Instructions for RSLogix/Studio 5000 / Add-On-Befehle für RSLogix/Studio 50004/2020ZIP23385 KB

Associated Products: VBA-4E3A-G20-ZEL/E2L-P11

Accessories
AS-Interface Handheld with accessoryfa
43.00  USD

Contact Us

Adapter cable G20 module/hand-held programming devicefa
Mounting aidfa
Voltage limiter G10fa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability

The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.

AS-Interface Product Range

Get to know our full range of AS-Interface products.