Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Active bus terminal resistor |
General specifications | ||
---|---|---|
AS-Interface specification | V3.0 | |
Indicators/operating means | ||
LED ERROR | AS-Interface error; LED red | |
LED WARNING | AS-Interface warning; LED yellow | |
LED GREEN | AS-Interface OK; LED green | |
LED POWER | AS-Interface voltage; LED green | |
Input | ||
Supply | from AS-Interface | |
Input current | ≤ 60 mA | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007 | |
Standard conformity | ||
Electromagnetic compatibility | EN 61000-6-2:2005 EN 61000-6-4:2007 | |
Degree of protection | EN 60529:2000 | |
AS-Interface | EN 62026-2:2013 | |
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | cable piercing method or terminal compartment flat cable or standard round cable |
|
Dimensions | ||
Height | 43 mm | |
Width | 80 mm | |
Length | 90 mm | |
Note | Purpose: improvement of signal quality and voltage monitoring operation on the most remote AS-Interface strand (up to 300 m). |
System | Classcode |
---|---|
ECLASS 13.0 | 27260190 |
ECLASS 12.0 | 19070403 |
ECLASS 11.0 | 19070403 |
ECLASS 10.0.1 | 19070403 |
ECLASS 9.0 | 27279090 |
ECLASS 8.0 | 27279290 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
By connecting each individual AS-Interface network with a VAZ-TUNER consisting of an ohmic, capacitive and inductive part, the signal quality can be improved and the AS-Interface voltage monitored.
During a teach-in phase, the VAZ-TUNER analyses the number of AS-Interface telegram repetitions, i. e., the AS-Interface telegrams that have not been detected and adjusts its impedance automatically such that their number is minimised. This way, optimum parameters are achieved for the respective network. Due to this adjustment, the 100 m limit can be extended to up to 300 m for the optimised network.
By means of three LEDs, the quality of the AS-Interface communication is permanently indicated. Errors are stored and can be acknowledged via a button. The user can see at a glance whether the quality of the AS-Interface installation is ok.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Installation Instructions VAZ-TUNER / Montageanweisung VAZ-TUNER | ALL | 4697 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2455C | ALL | 109 KB |