Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface round cable VAZ-RK-PUR 2x1,5-YE 100M

VAZ-RK-PUR 2x1,5-YE 100M
  • Oil resistant
  • Resistant to environmental influence
  • Resistant to bending
  • Does not give off silicone
  • High cold flexibility
  • High abrasion resistance
  • Suitable for outdoor use (UV- and ozone resistant)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAZ-RK-PUR 2x1,5-YE 100M

Product Description
AS-Interface round cable
Electrical specifications
Nominal voltage300 V
Current loading capacityAccording to DIN VDE 0298 Part 4, Table 6, Column 4
Ambient conditions
Ambient temperature-40 ... 90 °C (233 ... 363 K) fixed installation,
-5 ... 80 °C (268 ... 353 K), movable installation
Mechanical specifications
Core cross-sectionbare copper, class 5 in accordance with DIN VDE 0295
cross-section 1.5 mm2
Bending radius≥ 31.2 mm fixed installation
≥ 58.5 mm movable installation
MaterialPUR (TMPU)
Core insulationPVC
Cable
Sheath diameter∅ 7.8 mm
Coloryellow (Similar to RAL 1012)
Cable length100 m

Classifications

SystemClasscode
ECLASS 13.027060106
ECLASS 12.027060106
ECLASS 11.027060106
ECLASS 10.0.127060106
ECLASS 9.027062011
ECLASS 8.027062011
ECLASS 5.127279201
ETIM 9.0EC003250
ETIM 8.0EC003250
ETIM 7.0EC003250
ETIM 6.0EC001578
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: VAZ-RK-PUR 2x1,5-YE 100M

Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.