Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Cordset, 37-pin Sub-D socket to open cable end, 18-wire PVC cable with wire end ferrules |
Electrical specifications | ||
---|---|---|
Rated voltage | max. 30 V | |
Rated current | max. 80 mA per channel , max. 1 A in total | |
Lead resistance | < 70 mΩ / m | |
Cable capacitance | wire/wire: approx. 120 pF /m wire/shield: approx. 160 pF /m |
|
Cable inductance | approx. 0.65 µH /m | |
Standard conformity | ||
Flammability | IEC 60332-1-2 , flame-resistant | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) , fixed | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Connection | 37-pin Sub-D socket , metallic 18 open cable ends with 1.3 mm wire end ferrules ring terminal M5 , blue |
|
Material | ||
Connector | Sub-D socket : Zinc die cast, nickel plated | |
Sheathing | PVC | |
Core insulation | PVC | |
Cable | LiYCY | |
Diameter | 10.2 mm | |
Bending radius | min. 6 x external diameter, fixed cable | |
Color | grey | |
Cores | 18 x 0.34 mm2 | |
Conductor construction | stranded wire , fine-strand | |
Shield | tinned copper braiding | |
Shielding | ||
Diameter | 2.34 mm | |
Bending radius | min. 12 x external diameter, fixed cable | |
Color | green | |
Cores | 1 x 1.32 mm2 | |
Conductor construction | stranded wire , fine-strand | |
Mass | approx. 150 g + 175 g /m |
System | Classcode |
---|---|
ECLASS 13.0 | 27219090 |
ECLASS 12.0 | 27219090 |
ECLASS 11.0 | 27219290 |
ECLASS 10.0.1 | 27219290 |
ECLASS 9.0 | 27219290 |
ECLASS 8.0 | 27219290 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31251501 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4279A | ALL | 43 KB |