Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

K-System interface technology

Solving a wide range of applications in one system, our K-System guarantees a reliable and economical signal transmission between your field device and the control system. Whether your plans include a single isolating module or a large scale system integration, application-oriented solutions characterize the entire K-System product range.


Product portfolio

K-System offers an extensive range of intrinsic safety interface modules for many signals and applications - from simple isolators to highly functional modules.


Power Rail

The Power Rail is an insert in the standard 35mm DIN rail. When mounting on the DIN rail, the units are simply snapped in place. The Power Rail supplies the modules with power and provides a path for the collective error message from individual isolators. Power Rail reduces wiring and maintenance costs because it eliminates the need to daisy chain the wires. It also simplifies expansion. Just snap in a new module when you're ready to add to your system.


Power feed modules

The Power Rail is an insert in the standard 35mm DIN rail. When mounting on the DIN rail, the units are simply snapped in place. The Power Rail supplies the modules with power and provides a path for the collective error message from individual isolators. Power Rail reduces wiring and maintenance costs because it eliminates the need to daisy chain the wires. It also simplifies expansion. Just snap in a new module when you're ready to add to your system.


International safety standards

SIL ratings are available at no extra charge.


Easy configuration

With our powerful software tool, PACTware, Project documentation is easier to create and highly functional interface modules are easily configured.


K-System by Pepperl+Fuchs: Globally certified protection for people, plants, and the environment!

The largest portfolio of its kind: K-System components and systems are established in process industries around the world. Learn more!

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.