Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Relay Modules

Choose your product

Product
279.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


2-channel isolated barrier, 24 V DC supply (loop powered), Logic input 15 V DC ... 30 V DC, non-polarized, Relay contact output, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 3, Rated voltage: 15 ... 30 V DC , loop powered, Type: 2 x logic input, Type: 2 x relay (change-over contact)pa

Narrow down search result list

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.