Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Trip Amplifiers

Choose your product

Product

763.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel isolated barrier, 24 V DC supply (Power Rail), Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DCpa

1,343.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


1-channel isolated barrier, 24 V DC supply (Power Rail), Strain gauge input (full or half bridge), Output 0 mA ... ± 20 mA or 0 V ... ± 10 V, 2 relay contact outputs, Programmable high/low alarm, Configurable by PACTware or keypad, RS-485 interface, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Rated voltage: 20 ... 35 V DC, Field device: strain gauge bridge, Type: 2 x relay (change-over contact), Signal: 1 x -20 ... 20 mApa
763.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


1-channel isolated barrier, Universal usage at different power supplies, Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2pa

1-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Redundant TC input, Current output 0/4 mA ... 20 mA, 2 relay contact outputs, Configurable by PACTware or keypad, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Type: 2-wire connectionpa

1-channel isolated barrier, Universal usage at different power supplies, Thermocouple, RTD, potentiometer or voltage input, Redundant TC input, Current output 0/4 mA ... 20 mA, 2 relay contact outputs, Configurable by PACTware or keypad, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 90 V DC / 48 ... 253 V ACpa

Narrow down search result list

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.