Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Signal Converters

Choose your product

Next PageLast Page
Product

1,343.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel isolated barrier, 24 V DC supply (Power Rail), Strain gauge input (full or half bridge), Output 0 mA ... ± 20 mA or 0 V ... ± 10 V, 2 relay contact outputs, Programmable high/low alarm, Configurable by PACTware or keypad, RS-485 interface, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Rated voltage: 20 ... 35 V DC, Field device: strain gauge bridge, Type: 2 x relay (change-over contact), Signal: 1 x -20 ... 20 mApa


2-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Usable as signal splitter (1 input and 2 outputs), Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Type: 2-wire connectionpa
436.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel isolated barrier, 24 V DC supply (loop powered), 2- or 3-wire Pt100 RTD input, Output 4 mA ... 20 mA, temperature linearization selectable, DIP switch selectable ranges, Sensor breakage detection, Housing width: 20 mm, Number of channels: 1-channel, Rated voltage: 12 ... 35 V DC loop powered, Type: 3-wire connection, Field device: resistance thermometer, Signal: 1 x 4 ... 20 mA (current sink)pa

1-channel isolated barrier, 24 V DC supply (Power Rail), Potentiometer input, Current output 4 mA ... 20 mA, Lead resistance compensation adjustment, Accuracy 0.05 %, Housing width: 20 mm, Number of channels: 1-channel, Rated voltage: 20 ... 35 V DC, Type: 3-wire connection, Type [2]: 4-wire connection, Type [3]: 5-wire connection, Field device: potentiometer, Signal: 1 x 4 ... 20 mApa
611.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Type: 2-wire connection, Type [2]: 3-wire connection, Type [3]: 4-wire connectionpa
913.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


2-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Usable as signal splitter (1 input and 2 outputs), Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Type: 2-wire connectionpa

1-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC, Type: 2-wire connection, Type [2]: 3-wire connection, Type [3]: 4-wire connectionpa

1-channel isolated barrier, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC, Type: 2-wire connection, Type [2]: 3-wire connection, Type [3]: 4-wire connectionpa
494.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel isolated barrier, 24 V DC supply (loop powered), Current or voltage input, Output: 4 ... 20 mA, Potentiometer or DIP switch selectable ranges, Line fault detection (LFD), Housing width: 20 mm, Number of channels: 1-channel, Rated voltage: 12 ... 35 V DC loop powered, Signal: 1 x 4 ... 20 mA (current sink)pa

1-channel isolated barrier, 24 V DC supply (loop powered), Thermocouple input, Output 4 mA ... 20 mA, Internal cold junction compensation, Sensor breakage detection, DIP switch selectable ranges, Housing width: 20 mm, Number of channels: 1-channel, Internal cold junction compensation, Rated voltage: 12 ... 35 V DC loop powered, Type: 2-wire connection, Field device: Thermocouple, Line fault detection, Signal: 1 x 4 ... 20 mA (current sink)pa
Next PageLast Page

Narrow down search result list

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.