Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Termination Boards

Choose your product

Next PageLast Page
Product


32-channel, 24 V DC supply, Interface for serial or parallel wiring options, Dual RS 485 connections, Slot for HART Multiplexer, Number of channels: 32 unbalanced signal loopspa

Triconex 3700A and 3721 replacement FTA, 2- or 3-wire or self powered transmitters, Outputs: 2 x 16 channels, 0 V ... 10 V differential, DC coupled (makes 32 channels), Short-circuit protected, Plug-n-play wiring capabilities, Number of channels: 32 unbalanced signal loopspa

System board for Honeywell Safety Manager, For 16-channel DI card SDI-1624, For 8 modules, Recommended module: HiC2822 (DI), 24 V DC supply, Hazardous area: pluggable screw terminals, blue, Non-hazardous area: SiC plug, 20-pin, Number of modules: 8, Signal type: Digital Input, Manufacturer: Honeywell, Control system type: Safety Managerpa

System board for Honeywell Safety Manager, For 32-channel universal I/O card RUSIO-3224, For 16 modules, Recommended modules: HiC2025(A) (AI), HiC2031 (AO), HiC2441 (UIO), HiC2831R2 (DI), HiC2853R2 (DI), HiC2871 (DO), HiC5861 (DO), HiC5863 (DO), Recommended system cable: CAB-HON-**-S37C32-MX-01000, 24 V DC supply, Hazardous area: pluggable screw terminals, blue, Non-hazardous area: Sub-D connector (male), 37-pin, Number of modules: 16, Signal type: Universal, Manufacturer: Honeywellpa

System board for Honeywell Safety Manager, For 16-channel AI card SAI-1620m, For 16 modules, Recommended module: HiC2025(A) (AI), 24 V DC supply, Hazardous area: pluggable screw terminals, blue, Non-hazardous area: SiC plug, 20-pin, Number of modules: 16, Signal type: Analog input, Manufacturer: Honeywell, Control system type: Safety Managerpa

System board for Honeywell Safety Manager, For four 2-channel AO cards SAO-0220m, For 8 modules, Recommended module: HiC2031 (AO), 24 V DC supply, Hazardous area: pluggable screw terminals, blue, Non-hazardous area: SiC plug, 20-pin, Number of modules: 8, Signal type: Analog output, Manufacturer: Honeywell, Control system type: Safety Managerpa

System board for Honeywell Safety Manager, For 16-channel DI cards SDIL-1608 and SDI-1624, For 16 modules, Recommended modules: HiC2821 (DI), HiC2851 (DI), 24 V DC supply, Hazardous area: pluggable screw terminals, blue, Non-hazardous area: SiC plug, 20-pin, Number of modules: 16, Signal type: Digital Input, Manufacturer: Honeywell, Control system type: Safety Managerpa

System board for Honeywell Safety Manager, For 8-channel DO card SDO-0824, For 8 modules, Recommended modules: HiC2871 (DO), HiC5861 (DO), HiC5863 (DO), Hazardous area: pluggable screw terminals, blue, Non-hazardous area: SiC plug, 20-pin, Number of modules: 8, Signal type: Digital Output, Manufacturer: Honeywell, Control system type: Safety Managerpa

2 x 16-channel, 24 V DC supply, Suitable for HART communication, Dual RS 485 connections, Used with HiC Termination Boards, LED indicator for supply status, Splitting: 2 x 16pa

4 x 8-channel, 24 V DC supply, Suitable for HART communication, Dual RS 485 connections, Used with HiC Termination Boards, LED indicator for supply status, Splitting: 4 x 8pa
Next PageLast Page

Narrow down search result list