Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Safety monitor, three 2-channel secure inputs, two secure outputs |
General specifications | ||
---|---|---|
AS-Interface specification | V3.0 | |
Data decoupling | integrated | |
UL File Number | E223772 | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Performance level (PL) | PL e | |
Mission Time (TM) | 20 a | |
PFHd | 5.08 E-9 | |
Indicators/operating means | ||
LED AS-i M | Status of AS interface master, multicolored LED green: Master OK |
|
LED SM | Status of safety monitor, multicolored LED green: Safety monitor OK |
|
LED S1 ... S6 | Status of inputs S1 ... S6, yellow LED yellow: Contact open |
|
LED O1, O2 | Status of outlputs, multicolored LED yellow: Output on |
|
Electrical specifications | ||
Auxiliary voltage (input) | 20 ... 30 VDC PELV | |
Insulation voltage | 500 V AS-Interface/UAUX: | |
Rated operating voltage | 18,0 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 200 mA from AS-Interface; ≤ 4 A from AUX |
|
Interface 1 | ||
Interface type | Chip card slot | |
Interface 2 | ||
Interface type | RJ-45 socket, 8-pin Ethernet Programming interface |
|
Input | ||
Number/Type | 6 / 3 safe inputs cat. 4 or 6 standard inputs and outputs |
|
Supply | 24 V UAUX | |
Current loading capacity | 10 mA per signal output | |
Input current | Static switching current: 4 mA at 24 V. Dynamic switching current: 15 mA at 24 V (T=100 μs) | |
Output | ||
Number/Type | Output circuits 1 and 2 max. contact rating: 700 m ADC-13 at 24 V |
|
Supply | 24 V UAUX | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 EN 61000-6-2:2005/AC:2005 EN 61000-6-4:2007/A1:2011 |
|
Machinery Directive | ||
Directive 2006/42/EC | EN 13849-1:2008/AC:2009 EN 62061:2005/A1:2013 | |
Standard conformity | ||
Electromagnetic compatibility | EN 61326-3-1:2008 | |
Degree of protection | EN 60529:2000 | |
AS-Interface | EN 62026-2:2013 | |
Functional safety | EN 61508:2010 and EN 62061:2005 (up to SIL3) EN 13849-1:2008/AC:2009 (PL e) | |
Programming instructions | ||
Profile | configurable | |
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | removable terminals rated connection capacity: rigid/flexible (with and without wire-end ferrules): 0.25 mm2 ... 2.5 mm2 for multiple-wire connection with two wires of equal cross-section: flexible with twin wire-end ferrules: 0.5 mm2 ... 1.5 mm2 |
|
Material | ||
Housing | PA 66-FR | |
Mass | 160 g | |
Dimensions | ||
Height | 99 mm | |
Width | 22.5 mm | |
Length | 113 mm | |
Mounting | DIN mounting rail | |
General information | ||
Application areas | Speed monitor: Local inputs, 1 to 2 axles up to 4 kHz |
System | Classcode |
---|---|
ECLASS 13.0 | 27243101 |
ECLASS 12.0 | 27243101 |
ECLASS 11.0 | 27243101 |
ECLASS 10.0.1 | 27243101 |
ECLASS 9.0 | 27243101 |
ECLASS 8.0 | 27279215 |
ECLASS 5.1 | 27279215 |
ETIM 9.0 | EC001449 |
ETIM 8.0 | EC001449 |
ETIM 7.0 | EC001449 |
ETIM 6.0 | EC001449 |
ETIM 5.0 | EC001449 |
UNSPSC 12.1 | 39121535 |
The AS-Interface safety monitor compact with master function VAS/M-2A8L-KE4-6SE-EV is a control cabinet module with up to 6/3 local safe inputs and up to 6 independent outputs and disconnectable master.
The safe inputs can optionally be configured as standard inputs and signalling outputs. Two of the safe inputs are also suitable as inputs for OSSDs, the others only for potential-free contacts. Each safe input can also be configured as two standard inputs. 8 independent AS-Interface release circuits support multiple safe AS-Interface outputs on a single address. In addition, the test pulse outputs can be switched as diagnostic outputs (not control-safe). The safe circuit for the connected consumers is created using two safety relays.
The housing, which is only 22.5 mm wide, requires little space in the switch cabinet. The module is mounted by clicking it onto the 35 mm mouting rail, compliant with EN 50022.
The AS-Interface and external power supply are each connected by means of a 2-station terminal block. Connection of the inputs and outputs is by means of multiple 4-station terminal blocks. This permits the simple removal of the supply during commissioning or servicing. The supply to the connected slaves is fed either internally via the module from the AS-interface or via an external supply. For external supply via a standard power supply unit, the safety module has a decoupling function. The current status of the inputs and outputs is indicated via yellow LEDs. Communication faults are indicated via red LEDs. The display of the operating voltage and the address 0 is provided by a green LED.
An ethernet interface is used for configuration with the AS-i-Control Tools via ASIMON. The configuration can be transferred to a replacement device using a chip card.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Mounting Instruction VAS/M-2A8L-KE4-6SE-EV / Montageanleitung VAS/M-2A8L-KE4-6SE-EV | ALL | 3810 KB | |
Safety and Security Documentation | |||
Instruction manual VAS/M-2A8L-KE4-6SE-EV / Betriebsanleitung VAS/M-2A8L-KE4-6SE-EV | ALL | 228 KB | |
Manuals | |||
Manual SafeLink with AS-Interface Safety | ENG | 1855 KB | |
Manual Safety Basis Monitor | ENG | 5865 KB | |
Manual Web-Interface | ENG | 1407 KB | |
compact manual Modbus-TCP | ENG | 1212 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3791 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 1094 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
US CA UL | E223772 | ALL | LINK | --- |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
SISTEMA SLB Library AS-Interface Safety / SISTEMA SLB Library AS-Interface Safety | ZIP | 622 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|