Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Bracket for VAA-3E-HH30-J-S-V1 VAZ-HH30-BRACKET

VAZ-HH30-BRACKET

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAZ-HH30-BRACKET

Product Description
Bracket for VAA-3E-HH30-J-S-V1
Mechanical specifications
Dimensionswidth 76 mm
height 30 mm
Depth 74 mm
Height30 mm
Width76 mm
Depth74 mm
General information
Scope of delivery1 screw holder Mounting accessories included

Classifications

SystemClasscode
ECLASS 13.027242692
ECLASS 12.027242692
ECLASS 11.027242692
ECLASS 10.0.127242692
ECLASS 9.027242692
ECLASS 8.027279212
ECLASS 5.127279212
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121535

Details: VAZ-HH30-BRACKET

Function

The VAZ-HH30-BRACKET screw holder is designed for the VAA-3E-HH30-J-S-V1 enabling switch. The two screws enable the holder to be securely fastened to parts of the machine that have a maximum wall thickness of 15 mm.

Design / Simulation: VAZ-HH30-BRACKET

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP194 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: VAZ-HH30-BRACKET

Accessory of
AS-Interface enabling switch, 3-layeredfa
Accessories
25-point wiring link for control cabinet modules with screw terminalsfa
AS-Interface Product Range

Get to know our full range of AS-Interface products.