Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface contact expansion module VAZ-2E8A-KE4-Z/R-S

VAZ-2E8A-KE4-Z/R-S
  • Up to 6 A startup current
  • 20 ms switch-off time

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAZ-2E8A-KE4-Z/R-S

Product Description
Safe contact expansion, 2 channels, 8 contact sets
General specifications
DescriptionSafe contacts, instantaneous
4 contact sets per channel (contacts are one-way guided)
Functional safety related parameters
CategoryCat. 4
Mission Time (TM)20 a
B10d1.96 E+6
Indicators/operating means
LEDs 1, 2, 3, 4LEDs yellow
CH1, CH2: contact 1 and 2 closed
EDM1, EDM2: feedback circuit 1 and 2 closed
Electrical specifications
Rated operating current80 mA per channel
Surge protectionovervoltage category III
Input
Pulse lengthmax. 1.5 ms (permissible test pulse time)
Signal level0-signal: < 2.4 V DC
1-signal: 18 ... 26.5 V
Output
Short-circuit protection/overload6 A gG
Switching currentmax. 6 A for 20 ms
CurrentTotal current per channel 12 A
Response delayResponse delay: < 20 ms
Switching frequency15 Hz
Relay
Switching voltage10 V ... 230 V
Switching current5 mA ... 3 A
Mechanical lifeapprox. 10 x 106 switching cycles
Electrical lifeAC1 (360 S/h), approx. 100 x 103 switching cycles
Contact loadingFeedback loop: max. 20 mA
Compliance with standards and directives
Directive conformity
Low Voltage Directive 2006/95/ECEN 60947-1:2007/A1:2011
EN 60947-5-1:2004/AC:2005
EMC Directive 2004/108/ECEN 61000-6-2:2005/AC:2005
EN 61000-6-3:2007/A1:2011
Standard conformity
Electromagnetic compatibilityEN 61000-6-2:2005, EN 61000-6-4:2001
Degree of protectionEN 60529:2000
Electrical safetyEN 60947-1:2007
EN 60947-5-1:2005
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humiditynon-condensing
Pollution degree2
Mechanical specifications
Degree of protectionIP20
Connectionremovable terminals
rated connection capacity:
rigid/flexible (with and without wire-end ferrules): 0.25 mm2 ... 2.5 mm2
for multiple-wire connection with two wires of equal cross-section:
flexible with twin wire-end ferrules: 0.5 mm2 ... 1.5 mm2
Material
HousingPA 66-FR
Mass270 g
Dimensions
Height99 mm
Width22.5 mm
Length113 mm
MountingDIN mounting rail

Classifications

SystemClasscode
ECLASS 13.027242692
ECLASS 12.027242692
ECLASS 11.027242692
ECLASS 10.0.127242692
ECLASS 9.027242692
ECLASS 8.027279212
ECLASS 5.127279212
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121535

Details: VAZ-2E8A-KE4-Z/R-S

Product Documentation: VAZ-2E8A-KE4-Z/R-S

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manual VAZ-2E8A-KE4-Z/R-SENGPDF174 KB

Design / Simulation: VAZ-2E8A-KE4-Z/R-S

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP3887 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VAZ-2E8A-KE4-Z/R-S

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
USA ULE223772 UL (NRAQ)ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F)TDOC-0174CENGENGPDF197 KB

Software: VAZ-2E8A-KE4-Z/R-S

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
SISTEMA SLB Library AS-Interface Safety / SISTEMA SLB Library AS-Interface SafetyZIP622 KB

Associated Products: VAZ-2E8A-KE4-Z/R-S

Accessories
25-point wiring link for control cabinet modules with screw terminalsfa
AS-Interface Product Range

Get to know our full range of AS-Interface products.