Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Programming unit PMI14V-Teach

PMI14V-Teach
  • Programming unit for PMI14V "F166 family"

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PMI14V-Teach

Product Description
Programming unit
Nominal ratings
Operating voltage18 ... 30 V
Reverse polarity protectionyes
Ambient conditions
Ambient temperature10 ... 40 °C (50 ... 104 °F)
Mechanical specifications
Connection typecable with V15 connector (power supply)
cable with V15 socket (sensor)
Degree of protectionIP20
Dimensions
Height20 mm
Width55 mm
Length84 mm
NoteThe procedure of the teach-in process can be found in the description of the respective sensor .

Classifications

SystemClasscode
ECLASS 13.019200504
ECLASS 12.019200504
ECLASS 11.019200504
ECLASS 10.0.119200504
ECLASS 9.019200504
ECLASS 8.027279211
ECLASS 5.127279211
ETIM 9.0EC001418
ETIM 8.0EC001418
ETIM 7.0EC001418
ETIM 6.0EC001418
ETIM 5.0EC003015
UNSPSC 12.141113650

Details: PMI14V-Teach

Approvals: PMI14V-Teach

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3963AALLPDF1230 KB
UK Declaration of Conformity (P+F)TDOC-6239_ENGENGPDF1284 KB

Associated Products: PMI14V-Teach

Accessory of
Measuring range 0 ... 14 mm, 2 programmable switch outputs, Switching element function: PNP Dual NO, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: PNP (2 Channels), Connection type: fixed cable with plug, Degree of protection: IP65, Housing: Zinc diecast, nickel-plated
cover , PBT, Threading: M12 x 1fa
Analog output 0 ... 10 V, Measuring range 0 ... 14 mm, Scalable measuring range programmable via cable, Switching element function: Analog voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 voltage output: 0 ... 10 V, Connection type: fixed cable with plug, Degree of protection: IP65, Housing: Zinc diecast, nickel-plated
cover , PBT, Threading: M12 x 1fa
Measuring range 0 ... 14 mm, 2 programmable switch outputs, Switching element function: PNP Dual NO, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: PNP (2 Channels), UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, Connection type: 5 x 0.14 mm2 , screened 2 m PUR cable, Degree of protection: IP65, Housing: Zinc diecast, nickel-plated
cover , PBTfa
Analog output 0 ... 10 V, Measuring range 0 ... 14 mm, Scalable measuring range programmable via cable, Switching element function: Analog voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 voltage output: 0 ... 10 V, UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, Connection type: 5 x 0.14 mm2 , screened 2 m PUR cable, Degree of protection: IP65fa