Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Modules

Choose your product

Next PageLast Page
Product
184.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


1-channel signal conditioner, 24 V DC supply, Input 2-wire and 3-wire SMART transmitters and current sources, Output 0/4 mA ... 20 mA, Accuracy 0.1 %, Connection via screw terminals, Number of channels: 1-channel, HART communication, Signal type: Analog input, Rated voltage: 16.8 ... 31.2 V DC, Field device: 2-wire transmitter, Field device [2]: 3-wire transmitter, Field device [3]: current source, Signal: 0/4 ... 20 mA, Signal: 1 x 0/4 ... 20 mApa
250.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


1-channel signal conditioner, 24 V DC supply, Input 2-wire transmitters, Dual output 0/4 mA ... 20 mA, Signal splitter (1 input and 2 outputs), Accuracy 0.1 %, Connection via screw terminals, Number of channels: 1-channel, Signal type: Analog input, Rated voltage: 16.8 ... 31.2 V DC, Field device: 2-wire transmitter, Signal: 0/4 ... 20 mA, Signal: 1 x 0/4 ... 20 mA, splitter function (1 input and several outputs)pa
262.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


1-channel signal conditioner, 24 V DC supply, Thermocouple, RTD, potentiometer or mV input, Input for PTC thermistor, Current and voltage output, Line fault (LFD) and sensor burnout detection, Accuracy 0.1 %, Connection via screw terminals, Number of channels: 1-channel, Signal type: Analog input, Rated voltage: 16.8 ... 31.2 V DC, Type: 2-wire connection, Type [2]: 3-wire connection, Type [3]: 4-wire connection, Field device: resistance thermometer, Field device [2]: Thermocouplepa
253.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel signal conditioner, 24 V DC supply, Input bipolar current and voltage sources, Input 2-wire and 3-wire transmitters, Relay contact output, Restart inhibit, One-shot function, Configurable by DIP switches and software, Connection via screw terminals, Number of channels: 1-channel, Restart inhibit, Time function, Signal type: Analog input, Rated voltage: 16.8 ... 31.2 V DC, Field device: 2-wire transmitter, Field device [2]: 3-wire transmitter, Field device [3]: current sourcepa
168.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel signal conditioner, 24 V DC supply, Input 2-wire and 3-wire transmitters and 2-wire current sources, Current and voltage output, Accuracy 0.1 %, Configurable by DIP switches, Connection via screw terminals, Number of channels: 1-channel, Signal type: Analog input, Rated voltage: 16.8 ... 31.2 V DC, Field device: 2-wire transmitter, Field device [2]: 3-wire transmitter, Field device [3]: current source, Signal: 0/4 ... 20 mA, Signal: 1 x 0/4 ... 20 mA, Signal [2]: 1 x 0/2 ... 10 Vpa
216.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel signal conditioner, 24 V DC supply, Input current and voltage sources, Current and voltage output, Accuracy 0.1 %, Configurable by DIP switches, Connection via screw terminals, Number of channels: 1-channel, Signal type: Analog input, Rated voltage: 16.8 ... 31.2 V DC, Signal: 0/4 ... 20 mA, Signal [2]: 0/2 ... 10 V, Signal: 1 x 0/4 ... 20 mA, Signal [2]: 1 x 0/2 ... 10 V, Configuration: via DIP switchespa
285.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel signal conditioner, 24 V DC supply, Input bipolar current and voltage sources, Output bipolar current and voltage sources, Accuracy 0.1 %, Configurable via DIP switches and potentiometer, Connection via screw terminals, Number of channels: 1-channel, Signal type: Analog input, Rated voltage: 16.8 ... 31.2 V DC, Signal: 0/2 ... 10 mA, Signal [2]: 0/4 ... 20 mA, Signal [5]: 0/1 ... 5 V, Signal [7]: 0/2 ... 10 V, Line fault detection, Signal: 1 x 0/4 ... 20 mA, Signal [2]: 1 x -10 ... 10 mApa
310.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel signal conditioner, 24 V DC supply, Input bipolar millivolt sources, Output bipolar current and voltage sources, Accuracy 0.1 %, Configurable via DIP switches and potentiometer, Connection via screw terminals, Number of channels: 1-channel, Signal type: Analog input, Rated voltage: 16.8 ... 31.2 V DC, Signal: 1 x 0/4 ... 20 mA, Signal [2]: 1 x -10 ... 10 mA, Signal [3]: 1 x -20 ... 20 mA, Signal [4]: 1 x 0/1 ... 5 V, Signal [5]: 1 x 0/2 ... 10 V, Signal [6]: 1 x -5 ... 5 Vpa
285.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel signal conditioner, 24 V DC supply, Input 2-wire transmitters, Input current and voltage sources, Dual output 0/4 mA ... 20 mA, 0/1 V ... 5 V or 0/2 V ... 10 V, Signal splitter (1 input and 2 outputs), Accuracy 0.1 %, Connection via screw terminals, Number of channels: 1-channel, Signal type: Analog input, Rated voltage: 16.8 ... 31.2 V DC, Field device: 2-wire transmitter, Signal: 0/4 ... 20 mA, Signal [2]: 0/2 ... 10 V, Signal: 2 x 0/4 ... 20 mApa
159.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel signal conditioner, 24 V DC supply, Input for 2- or 3-wire sensors or AC/DC voltage sources, Relay contact output, Timer function, Configurable by DIP switches, Connection via screw terminals, Number of channels: 1-channel, Time function, Signal type: Digital Input, Rated voltage: 16.8 ... 31.2 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contact, Field device [3]: 2-wire DC sensor, Field device [4]: SN sensor, Field device [5]: S0 sensor, Field device [6]: NPN sensorpa
Next PageLast Page

Narrow down search result list