For power supply, installation, and configuration of SC-System modules, various components of the Power Bus as well as an adapter cable are available.
The Power Bus is an insert for DIN mounting rails. It provides power to interface modules via power feed modules as well as collective error messages. As an alternative to the power supply via terminals, the central energy supply is ensured even in larger applications – without any single-wire harnessing. The Power Bus fits with any standard rail and is ideally suited for retrofitting.
With the programming adapter S-ADP-USB, highly functional modules such as the temperature converter can be easily programmed via a PC. For this, the module is connected to the PC via a cable. For configuration purposes, the convenient configuration tool SC-Config can be downloaded from our website.
The power feed module S1SD-2PF interfaces 24 V DC power to the Power Bus at a maximum current of 3 A. One device is able to supply up to 75 modules. By using a number of power feed modules, the power supply can be ensured redundant.