Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Mechanical specifications | ||
---|---|---|
Material | aramid fibers bonded with NBR | |
Finish | inherent color green | |
Dimensions | ||
Outer diameter (DO) | 93.4 mm | |
Inside diameter (DI) | 75.2 mm | |
Total length (L) | 1.5 mm | |
General information | ||
Delivery quantity | 50 | |
Scope of delivery | washer gasket |
System | Classcode |
---|---|
ECLASS 13.0 | 27140805 |
ECLASS 12.0 | 27140805 |
ECLASS 11.0 | 27144435 |
ECLASS 10.0.1 | 27144435 |
ECLASS 9.0 | 27144435 |
ECLASS 8.0 | 27149112 |
ECLASS 5.1 | 27149112 |
ETIM 9.0 | EC003608 |
ETIM 8.0 | EC003608 |
ETIM 7.0 | EC003608 |
ETIM 6.0 | EC000441 |
ETIM 5.0 | EC000441 |
UNSPSC 12.1 | 31181702 |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|