As a pioneer in the digitalization of process automation, Pepperl+Fuchs has set itself the goal of bringing Ethernet technology into hazardous areas. Splice boxes made of glass fiber-reinforced polyester or stainless steel enable the safe connection of fiber optic cable splices, while our solutions for conventional industrial Wi-Fi® access points form the basis for the operation of wireless networks in hazardous areas.
The EJB10A.I.CP-Y* series comprises an Ex d IIB+H2 and Ex tb certified wireless access point solution for installation in hazardous areas up to and including Zone 1 and Zone 21. The system enables the use of industrial wireless access points (e.g. Cisco MR 46 or ARUBA AP-535) in hazardous areas and ensures a seamless network connection while complying with the relevant safety standards. Explosion-proof antennas attached to the aluminum enclosure ensure the best possible radiation of the high-frequency radio signals.
The GUB3L.I.CP-Y* series comprises an Ex d IIC and Ex tb certified wireless access point solution for installation in hazardous areas up to and including Zone 1 and Zone 21. The system enables the use of industrial wireless access points (e.g. Cisco MR 46 or ARUBA AP-535) in hazardous areas and ensures a seamless network connection while complying with the relevant safety standards. Explosion-proof antennas attached to the aluminum enclosure ensure the best possible radiation of the high-frequency radio signals.
The GR.RER* series includes a wireless access point solution for Zone 2 hazardous areas. Conventional industrial Wi-Fi access points such as the Cisco MR 46 or ARUBA AP-535 are mounted inside a glass fiber reinforced polyester housing with Ex nR protection. A second, smaller enclosure in type of protection Ex ec contains an Ex e certified patch panel for easy connection and maintenance. In combination with intrinsically safe mobile devices, this enables continuous Wi-Fi communication even in hazardous areas.
The GR.TFO splice boxes in glass fiber reinforced polyester enable safe protection of fiber optic cable splices in hazardous areas.
The SR.TFO.* series is a range of fiber optic splice boxes designed for protection of optical fiber cable splices in hazardous areas. Up to 8 splice trays are installed inside the sturdy stainless steel enclosure.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Please select the group of cookies and scripts, that you consent to.