Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Plugs and Sockets (Ex de)

Pepperl+Fuchs’ completely plastic explosion-protected Ex de plugs and sockets can be used in hazardous areas to connect and disconnect circuits safely and easily. The devices meet all the requirements of IEC 60309 and are suitable for use in Zone 1/21 and Zone 2/22 applications. The wide range of high-quality products with self-cleaning lamellar contacts and IP66 protection offers a selection for 16 A, 32 A, 63 A, and 125 A applications.
 

  • Ex de and Ex t certified
  • Self-cleaning lamellar contacts
  • Easy plug-in and removal
  • Ambient temperature -40 °C to 45 °C
  • Type of protection: IP66 according to EN 60529
  • Material: GRP housings
  • Can be locked in OFF-position