Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Contact Customer Service
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Contact Customer Service

Sockets

Choose your product

Next PageLast Page
Product

Ex de and Ex t certified, Glass-fiber reinforced polyester (GRP) enclosure, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured by means of bayonet catch, Low insertion force, Self-cleaning lamellar contacts, Operating current: 16 A max., Color coding according to IEC 60309: yellowpa

Ex de and Ex t certified, Glass-fiber reinforced polyester (GRP) enclosure, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured by means of bayonet catch, Low insertion force, Self-cleaning lamellar contacts, Operating current: 16 A max., Color coding according to IEC 60309: blackpa

Ex de and Ex t certified, Glass-fiber reinforced polyester (GRP) enclosure, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured by means of bayonet catch, Low insertion force, Self-cleaning lamellar contacts, Operating current: 125 A max., Color coding according to IEC 60309: redpa

Ex de and Ex t certified, Glass-fiber reinforced polyester (GRP) enclosure, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured by means of bayonet catch, Low insertion force, Self-cleaning lamellar contacts, Operating current: 125 A max., Color coding according to IEC 60309: blackpa

Ex de and Ex t certified, Glass-fiber reinforced polyester (GRP) enclosure, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured by means of bayonet catch, Low insertion force, Self-cleaning lamellar contacts, Operating current: 125 A max., Color coding according to IEC 60309: redpa

Ex de and Ex t certified, Glass-fiber reinforced polyester (GRP) enclosure, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured by means of bayonet catch, Low insertion force, Self-cleaning lamellar contacts, Operating current: 16 A max., Color coding according to IEC 60309: bluepa

Ex de and Ex t certified, Glass-fiber reinforced polyester (GRP) enclosure, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured by means of bayonet catch, Low insertion force, Self-cleaning lamellar contacts, Operating current: 16 A max., Color coding according to IEC 60309: redpa

Ex de and Ex t certified, Glass-fiber reinforced polyester (GRP) enclosure, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured by means of bayonet catch, Low insertion force, Self-cleaning lamellar contacts, Operating current: 16 A max., Color coding according to IEC 60309: redpa

Ex de and Ex t certified, Glass-fiber reinforced polyester (GRP) enclosure, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured by means of bayonet catch, Low insertion force, Self-cleaning lamellar contacts, Operating current: 32 A max., Color coding according to IEC 60309: redpa

Ex de and Ex t certified, Glass-fiber reinforced polyester (GRP) enclosure, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured by means of bayonet catch, Low insertion force, Self-cleaning lamellar contacts, Operating current: 32 A max., Color coding according to IEC 60309: blackpa
Next PageLast Page

Narrow down search result list

Identification color

Nominal voltage

Nominal current

Number of Poles

Global approvals

undefined

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.