Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Countersunk profile rail PGV-PR-GM-CONTROL200R

PGV-PR-GM-CONTROL200R
  • Sturdy construction

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PGV-PR-GM-CONTROL200R

Product Description
Countersunk rail for creating endless rail sections and for additionally attaching a control code on the right-hand side
General specifications
Length235.6 mm
Width85 mm
Ambient conditions
Operating temperature-40 ... 80 °C (-40 ... 176 °F)
Installation temperature10 ... 40 °C (50 ... 104 °F)
Mechanical specifications
Material thickness4 mm
MaterialAlMg4.5Mn0.7
SurfaceELOX-E0EV1-15
Mass143 g

Classifications

SystemClasscode
ECLASS 13.027310192
ECLASS 12.027310192
ECLASS 11.027319290
ECLASS 10.0.127319090
ECLASS 9.027319290
ECLASS 8.027319290
ECLASS 5.127310290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: PGV-PR-GM-CONTROL200R

Associated Products: PGV-PR-GM-CONTROL200R

Accessories
Countersunk rail for realization of continuous tracks, Sturdy constructionfa
Absolute positioning systems safePXV and safePGV

For the first time, the new absolute positioning systems safePXV and safePGV realize safety level SIL 3/PL e with a single sensor …

Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.