Wählen Sie Ihr Land

Global

Key visual showing various features and applications for SR series enclosures
Solutions in Series.

Discover the modular range of enclosures that perfectly solves every application—at every level.

SR Series—Stainless Steel Enclosures for Hazardous Areas

  • Explosion Protection for Numerous Applications

    The new SR enclosure series made of stainless steel impresses with its modular concept: Whether as a terminal box, a control station, or a remote I/O field unit, you can switch, control, and distribute safely in explosion-hazardous areas.

  • Flexible Installation at the Operating Location

    Solutions based on the SR series can be mounted in both horizontal and vertical orientations at the operating location. Optional 90° rotating mounting brackets and up to four gland plates allow for quick and easy mounting.

  • Rugged in Any Environment

    SR series enclosures are made of AISI 316L stainless steel with brushed finish and are certified for applications in the extended temperature range from -60 °C to +90 °C—you can count on uncompromising durability with IP66 degree of protection.

  • Accessories Exactly As Needed

    Numerous enclosure sizes available and variety of possible additional options allow you to design personalized solutions that perfectly suit your application—only pay for the components you actually need.

Why Use Type of Protection Ex e and the SR Series?

How exactly is type of protection Ex e characterized? Product Marketing Manager Alexander Aust answers this question and shows you how you can benefit from the flexible and modular orientation of our SR and GR enclosure series.

SR and GR—Two Sister Series Designed for Your Success

The SR series rounds off the Pepperl+Fuchs portfolio of highly flexible and cost-effective control and distribution solutions of the type of protection Ex e (increased safety). Watch this video to learn more about the new stainless steel enclosure series "SR" and its established sister series "GR" made of glass fiber-reinforced plastic.

Individual Solutions from a Single Source

In addition to regional field service, customers benefit from product specialists in six Solution Engineering Centers (SEC) across the world—from quote preparation and engineering through to the design and certification of customized control and distribution solutions.

Available Accessories

The objective of the SR series is to offer users the greatest possible modularity in the design of custom-fit solutions. Choose from the broad portfolio of available accessories and benefit from Pepperl+Fuchs' proven service concept.

SR series Ex e enclosure with flange plates

Flange Plates

If necessary, up to four flange plates can be attached to SR series enclosures, making cable entry considerably easier.

SR series Ex e enclosure with mounting brackets

Mounting Brackets

The optional 90° rotating mounting brackets provide increased mounting flexibility.





SR series Ex e enclosure with hinges

Hinges

Additional lid hinges make opening and closing the SR solutions even more convenient.

SR series Ex e enclosure with keylock

Quarter-Turn Locks

Secure your SR solution with quarter-turn locks or …





Ex e SR series enclosure with security lock

Security Hasps

… if increased security is required, use lid security hasps.

Ausgewählte Lösungen auf Basis der SR-Serie

  • Klemmenkästen und Abzweigdosen
  • 16 Gehäusegrößen verfügbar
  • Ex-eb-, Ex-ia- und Ex-tb-zugelassen
  • Installation in Zone 1, Zone 2, Zone 21 und Zone 22
  • IP66
  • Umgebungstemperatur: -60 … 90 °C
  • Große Bandbreite an Klemmen und Zubehör verfügbar

Selected Solutions Based on SR Series

  • 16 enclosure size options
  • Ex eb, Ex ia and Ex tb certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • IP66
  • Ambient temperature range: -60 … 90 °C
  • Wide range of terminals and accessories available
  • Up to 102 operator elements per control station
  • Various enclosure size options
  • Ex db, Ex ib and Ex tb certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • IP66
  • Ambient temperature range: -50 … 55 °C
  • Wide range of labels and accessories available
  • Various preconfigured enclosure options for Pepperl+Fuchs’remote I/O systems “FB” and “LB
  • Modular remote I/O systems transmit process data from safe or explosion hazardous areas
  • Installation in Zone 1 and Zone 21 (FB system) or Zone 2 and Zone 22 (LB system)
  • IP66
  • Up to 60 (LB system) or 68 (FB system) single-width remote I/O modules in one enclosure
  • For PROFIBUS DP/DP-V1, PROFINET, MODBUS RTU or MODBUS TCP
  • Fully certified remote I/O solutions out of one hand

Contact Us